LM60-Q1 Automotive Grade, ±2°C Analog Output Temperature Sensor | TI.com

LM60-Q1 (ACTIVE) Automotive Grade, ±2°C Analog Output Temperature Sensor

Automotive Grade, ±2°C Analog Output Temperature Sensor - LM60-Q1
Datasheet
 

Description

The LM60-Q1 device is a precision integrated-circuit temperature sensor that can sense a −40°C to +125°C temperature range while operating from a single 2.7-V supply. The output voltage of the device is linearly proportional to Celsius (Centigrade) temperature (6.25 mV/°C) and has a DC offset of
424 mV. The offset allows reading negative temperatures without the need for a negative supply. The nominal output voltage of the device ranges from 174 mV to 1205 mV for a −40°C to +125°C temperature range. The device is calibrated to provide accuracies of ±2°C at room temperature and ±3°C over the full −25°C to +125°C temperature range.

The linear output of the device, 424-mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading negative temperatures is required. Because the quiescent current of the device is less than 110 µA, self-heating is limited to a very low 0.1°C in still air in the SOT-23 package. Shutdown capability for the device is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
  • Calibrated Linear Scale Factor of 6.25 mV/°C
  • Rated for Full −40°C to +125°C Range
  • Suitable for Remote Applications
  • Available in SOT-23 Packages
  • Key Specifications
    • Accuracy at 25°C: ±2°C and ±3°C (Maximum)
    • Accuracy for −40°C to +125°C: ±4°C (Maximum)
    • Accuracy for −25°C to +125°C: ±3°C (Maximum)
    • Temperature Slope: 6.25 mV/°C
    • Power-Supply Voltage Range: 2.7 V to 10 V
    • Current Drain at 25°C: 110 µA (Maximum)
    • Nonlinearity: ±0.8°C (Maximum)
    • Output Impedance: 800 Ω (Maximum)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Analog temperature sensors Email Download to Excel
Part number Order Local sensor accuracy (Max) (+/- C) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Sensor gain (mV/Deg C) Rating Features Output impedance (ohms) Interface
LM60-Q1 Order now 2     -40 to 125     2.7     10     110     6.25     Automotive       800     Analog Output    
LM20 Order now 1.5     -40 to 125
-55 to 130    
2.4     5.5     7     -11.7     Catalog     Industry standard pinout
UL Recognized    
160     Analog Output    
LMT87-Q1 Order now 2.7     -50 to 150     2.7     5.5     8.1     -13.6     Automotive     Industry standard pinout       Analog Output    
TMP235-Q1 Order now 1.5     -40 to 125
-40 to 150    
2.3     5.5     12     10     Automotive     Industry standard pinout     20     Analog output    
TMP236-Q1 Order now 1.5     -40 to 125     2.3     5.5     12     19.5     Automotive     Industry standard pinout     20     Analog output    
TMP61-Q1 Order now 2     -40 to 125     0     5.5     400     6400 ppm/°C     Automotive       10000     Resistance