LM6142 Dual High Speed/Low Power 17 MHz Rail-to-Rail I/O Operational Amplifier | TI.com

LM6142 (ACTIVE) Dual High Speed/Low Power 17 MHz Rail-to-Rail I/O Operational Amplifier

 

Recommended alternative parts

  • LM6152  -  Improved Bandwidth, Slew Rate, Supply Current, Maximum Voltage And Input Bias Current.
  • LMH6643  -  Improved Bandwidth, Slew Rate, Supply Current, Maximum Voltage, Input Bias Current, Lower Price, Com
  • LM7301  -  Low Power, 4MHz GBW, RRIO, TinyPak Package
  • LM6132  -  Dual Channels, Low Power, RRIO Opamp
  • LM8262  -  Dual RRIO, High Output Current, Unlimited Cap Load

Description

Using patent pending new circuit topologies, the LM6142/LM6144 provides new levels of performance in applications where low voltage supplies or power limitations previously made compromise necessary. Operating on supplies of 1.8V to over 24V, the LM6142/LM6144 is an excellent choice for battery operated systems, portable instrumentation and others.

The greater than rail-to-rail input voltage range eliminates concern over exceeding the common-mode voltage range. The rail-to-rail output swing provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

High gain-bandwidth with 650μA/Amplifier supply current opens new battery powered applications where previous higher power consumption reduced battery life to unacceptable levels. The ability to drive large capacitive loads without oscillating functionally removes this common problem.

Features

    At VS = 5V. Typ Unless Noted.

  • Rail-to-rail Input CMVR −0.25V to 5.25V
  • Rail-to-Rail Output Swing 0.005V to 4.995V
  • Wide Gain-Bandwidth: 17MHz at 50kHz (typ)
  • Slew Rate:
    •  Small Signal, 5V/μs
    •  Large Signal, 30V/μs
  • Low Supply Current 650μA/Amplifier
  • Wide Supply Range 1.8V to 24V
  • CMRR 107dB
  • Gain 108dB with RL = 10k
  • PSRR 87dB

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
LM6142 Order now 2     1.8     24     17     25     In
Out    
1     0.65     16     Catalog     -40 to 85     PDIP | 8
SOIC | 8    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
3         280000     107     8     Bipolar    
LM6144 Order now 4     1.8     24     17     25     In
Out    
1     0.65     16     Catalog     -40 to 85     PDIP | 14
SOIC | 14    
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
3         280000     107     8     Bipolar    
LM7301 Order now 1     2.2     30     4     1.25     In
Out    
6     0.6     36     Catalog     -40 to 85     SOIC | 8
SOT-23 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
2         200000     93     9.5     Bipolar    
LM8261 Order now 1     2.5     30     21     12     In
Out    
5     0.97     15     Catalog     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     2     High Cload Drive     2000000     110     53     Bipolar