LM6172 Dual High Speed, Low Power, Low Distortion Voltage Feedback Amplifiers | TI.com

LM6172 (ACTIVE) Dual High Speed, Low Power, Low Distortion Voltage Feedback Amplifiers

 

Description

The LM6172 is a dual high speed voltage feedback amplifier. It is unity-gain stable and provides excellent DC and AC performance. With 100MHz unity-gain bandwidth, 3000V/μs slew rate and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers; yet it only consumes 2.3mA of supply current each channel.

The LM6172 operates on ±15V power supply for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. It is also specified at ±5V power supply for low voltage applications such as portable video systems.

The LM6172 is built with TI's advanced VIP III (Vertically Integrated PNP) complementary bipolar process. See the LM6171 datasheet for a single amplifier with these same features.

Features

  • (Typical Unless Otherwise Noted)
  • Easy to Use Voltage Feedback Topology
  • High Slew Rate 3000V/μs
  • Wide Unity-Gain Bandwidth 100MHz
  • Low Supply Current 2.3mA/Channel
  • High Output Current 50mA/channel
  • Specified for ±15V and ±5V Operation

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) GBW (Typ) (MHz) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
LM6172 Order now Bipolar
Voltage FB    
2     5.5     36     160     1     3000     12     12     2.3     1.5     No         Catalog     -40 to 85     PDIP | 8
SOIC | 8    
See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
110     1500000     6     160     85     50     50     5    
LMH6622 Order now Bipolar
Voltage FB    
2     5     12     160     2     80     1.6     1.6     4.3     1.2     No     Decompensated     Catalog     -40 to 85     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
100     10000000     2.5     320     90     90     100     1    
LMH6655 Order now Bipolar
Voltage FB    
2     4.5     12     250     1     200     4.5     4.5     4.5     3     In to V-         Catalog     -40 to 85     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
90     10000000     6     250     186     80     85     1