Low Noise, RRO Operational Amplifier with CMOS Input and 24V Operation - LM6211

LM6211 (ACTIVE)

Low Noise, RRO Operational Amplifier with CMOS Input and 24V Operation

 

Recommended alternative parts

  • LM7321  -  30 V 21MHz SOT23 & SOIC Pakages
  • LM7321-Q1  -  30 V 21MHz SOT23 & SOIC Pakages
  • LM7341  -  Higher Voltage 4 MHz Bipolar SOT23 Amp
  • LMP7731  -  High Precision +5 V Supply SOT23 Amp

Description

The LM6211 is a wide bandwidth, low noise op amp with a wide supply voltage range and a low input bias current. The LM6211 operates with a single supply voltage of 5V to 24V, is unity gain stable, has a ground-sensing CMOS input stage, and offers rail-to-rail output swing.

The LM6211 is designed to provide optimal performance in high voltage, low noise systems. The LM6211 has a unity gain bandwidth of 20 MHz and an input referred voltage noise density of 5.5 nV/√Hz at 10 kHz. The LM6211 achieves these specifications with a low supply current of only 1 mA. The LM6211 has a low input bias current of 2.3 pA, an output short circuit current of 25 mA and a slew rate of 5.6 V/us. The LM6211 also features a low common-mode input capacitance of 5.5 pF which makes it ideal for use in wide bandwidth and high gain circuits. The LM6211 is well suited for low noise applications that require an op amp with very low input bias currents and a large output voltage swing, like active loop-filters for wide-band PLLs. A low total harmonic distortion, 0.01% at 1 kHz with loads as high as 600Ω, also makes the LM6211 ideal for high fidelity audio and microphone amplifiers.

The LM6211 is available in the small SOT-23 package, allowing the user to implement ultra-small and cost effective board layouts.

Features

    (Typical 24V Supply Unless Otherwise Noted)

  • Supply Voltage Range 5V to 24V
  • Input Referred Voltage Noise 5.5 nV/√Hz
  • Unity Gain Bandwidth 20 MHz
  • 1/f Corner Frequency 400 Hz
  • Slew Rate 5.6 V/μs
  • Supply Current 1.05 mA
  • Low Input Capacitance 5.5 pF
  • Temperature Range -40°C to 125°C
  • Total Harmonic Distortion 0.01% @ 1 kHz, 600Ω
  • Output Short Circuit Current 25 mA

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Additional Features
Architecture
LM6211
1   
5   
24   
17   
5.5   
Out   
2.5   
2   
0.96   
6   
98   
Catalog   
-40 to 125   
SOT-23   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
5   
16   
N/A   
CMOS   

Featured tools and software

WEBENCH® Designer LM6211

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 5.0 to 24.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 125.0 °C