A newer version of this product is available
Same functionality with different pin-out to the compared device
LM63615-Q1
- AEC-Q100-qualified for automotive applications
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Functional Safety-Capable
- Supports automotive system requirements
- Input voltage range: 3.5 V to 36 V
- Short 50-ns minimum on time
- Good EMI performance Pseudo-random spread spectrum Compatible with CISPR 25
- 23-µA low operating quiescent current
- –40°C to +150°C junction temperature range
- High design flexibility
- Pin selectable VOUT: 3.3 V, 5 V, adjustable 1 V to 20 V
- Pin compatible with the LM63610 and LM63635 (1 A, 3.25 A)
- Pin selectable frequency: 400 kHz, 2.1 MHz, adjustable 250 kHz to 2200 kHz
- Pin selectable FPWM, auto, sync modes
- TSSOP: thermally enhanced package
- WSON: for space-constrained applications
- Small solution size
- As small as 10 mm × 10 mm for 2.5 A, 2.2 MHz with WSON package
- Highly integrated solution
- Low component count
The LM636x5-Q1 is an easy-to-use, synchronous, step-down DC/DC converter designed for rugged automotive applications. The LM636x5-Q1 can drive up to 1.5-A or 2.5-A of load current from an input of up to 36 V. The converter has high light load efficiency and output accuracy in a small solution size. Features such as a RESET flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load improves efficiency while maintaining tight load regulation. Integration eliminates many external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LM636x5-Q1 is available in the HTSSOP 16-pin power package, with PowerPAD™ , and the WSON 12-pin power package.
space
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM63615QDRREVM — Evaluation module for 3.5-V to 36-V, 1.5-A step-down voltage converter with spread spectrum
PMP22063 — Automotive cluster and display power reference design with warm/cold-crank capability
PMP22030 — Efficient, low-heat, CISPR 25 class 5-compliant power reference design for infotainment display
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 16 | View options |
WSON (DRR) | 12 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.