LM7322-Q1 Dual Ch, Rail-to-Rail I/O, High Output Current & Unlimited Cap Load +/-15V Op Amp | TI.com

LM7322-Q1 (ACTIVE)

Dual Ch, Rail-to-Rail I/O, High Output Current & Unlimited Cap Load +/-15V Op Amp

 

Description

The LM732xx devices are rail-to-rail input and output amplifiers with wide operating voltages and high-output currents. The LM732xx family is efficient, achieving 18-V/µs slew rate and 20-MHz unity gain bandwidth while requiring only 1 mA of supply current per op amp. The LM732xx device performance is fully specified for operation at 2.7 V, ±5 V and ±15 V.

The LM732xx devices are designed to drive unlimited capacitive loads without oscillations. All LM7321x and LM7322x parts are tested at –40°C, 125°C, and 25°C, with modern automatic test equipment. High performance from –40°C to 125°C, detailed specifications, and extensive testing makes them suitable for industrial, automotive, and communications applications.

Greater than rail-to-rail input common-mode voltage range with 50 dB of common-mode rejection across this wide voltage range, allows both high-side and low-side sensing. Most device parameters are insensitive to power supply voltage, and this makes the parts easier to use where supply voltage may vary, such as automotive electrical systems and battery powered equipment. These amplifiers have true rail-to-rail output and can supply a respectable amount of current (15 mA) with minimal head- room from either rail (300 mV) at low distortion (0.05% THD+Noise).

There are several package options for each part. Standard SOIC versions of both parts make upgrading existing designs easy. LM7322x are offered in a space-saving 8-Pin VSSOP package. The LM7321x are offered in small SOT-23 package, which makes it easy to place this part close to sensors for better circuit performance.

Features

  • (VS = ±15, TA = 25°C, Typical Values Unless
    Specified.)
  • Wide Supply Voltage Range 2.5 V to 32 V
  • Output Current +65 mA/–100 mA
  • Gain Bandwidth Product 20 MHz
  • Slew Rate 18 V/µs
  • Capacitive Load Tolerance Unlimited
  • Input Common-Mode Voltage 0.3-V Beyond Rails
  • Input Voltage Noise 15 nV/√Hz
  • Input Current Noise 1.3 pA/√Hz
  • Supply Current/Channel 1.1 mA
  • Distortion THD+Noise –86 dB
  • Temperature Range –40°C to 125°C
  • Tested at –40°C, 25°C and 125°C at 2.7 V, ±5 V,
    ±15 V.
  • LM732xx are Automotive Grade Products that are
    AEC-Q100 Grade 1 Qualified.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
LM7322-Q1 LM7321 LM7321-Q1 LM7322
2     1     1     2    
2.5     2.5     2.5     2.5    
32     32     32     32    
16     20     16     20    
18     18     18     18    
In
Out    
In
Out    
In
Out    
In
Out    
6     6     6     6    
1.1     1.1     1.1     1.25    
15     15     15     15    
Automotive     Catalog     Automotive     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC | 8     SOIC | 8
SOT-23 | 5    
SOT-23 | 5     SOIC | 8
VSSOP | 8    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
2     2     2     2    
High Cload Drive     High Cload Drive     High Cload Drive     High Cload Drive    
200000     200000     200000     200000    
80     80     80     80    
65     65     65     65    
Bipolar     Bipolar     Bipolar     Bipolar    

Design tool

WEBENCH® Designer LM7322-Q1

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 2.5 to 32.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 125.0 °C