LM73605
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5V to 36V, 5A Synchronous Step-Down Voltage Converter

 

Models (5)

Title Category Type Date
TINA-TI Enable Hysteresis Schematic TINA-TI Reference Design ZIP 26 Sep 2018
LM73605 Unencrypted PSpice Transient Model Spice Model ZIP 13 Nov 2017
LM73605 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 18 Sep 2017
LM73605 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 18 Sep 2017
LM73605 Inverting and non-inverting PSpice Transient Model PSpice Model ZIP 01 Sep 2017

Design kits & evaluation modules (2)

Name Part# Type
LM73605 Synchronous Step-Down Converter Evaluation Module LM73605EVM-5V-2MHZ Evaluation Modules & Boards
LM73605 Synchronous Step-Down Converter Evaluation Module LM73605EVM-5V-400K Evaluation Modules & Boards

Reference designs

High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM73605

  Min   Max Range
Vin  V 3.5 to 36.0V
Vout  V 1 to 34V
Iout  A ≤ 5A
Ambient Temp  °C -40 to 125°C