LM73606 3.5V to 36V, 6A Synchronous Step-Down Voltage Converter | TI.com

LM73606 (ACTIVE)

3.5V to 36V, 6A Synchronous Step-Down Voltage Converter

 

Recommended alternative parts

  • LMZM33606  -  Simplify design and speed time to market with an integrated-inductor power module

Description

The LM73605/LM73606 family of devices are easy-to-use synchronous step-down DC-DC converters capable of driving up to 5 A (LM73605) or 6 A (LM73606) of load current from a supply voltage ranging from 3.5 V to 36 V. The LM73605/LM73606 provide exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The family requires few external components and has a pinout designed for simple PCB layout with optimal EMI and thermal performance. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limiting, and hiccup short-circuit protection. The LM73605 and LM73606 devices are pin-to-pin compatible for easy current scaling.

Features

  • Synchronous Rectification
  • Wettable Flanks QFN Package (WQFN)
  • Low Quiescent Current
    • 0.8 µA in Shutdown (typical)
    • 15 µA in Active Mode with No Load (typical)
  • Wide Voltage Conversion Range:
    • tON_MIN = 60 ns (typical)
    • tOFF_MIN = 70 ns (typical)
  • Low MOSFET ON-Resistance:
    • RDS_ON_HS = 53 mΩ (typical)
    • RDS_ON_LS = 31 mΩ (typical)
  • External Bias Input to Improve Efficiency
  • Pin-Selectable Auto Mode or Forced PWM Operation
  • Adjustable Frequency Range: 350 kHz to 2.2 MHz
  • Synchronizable to External Clock
  • Internal Compensation
  • Power-Good Flag
  • Precision Enable to Program System UVLO
  • Flexible Soft-Start Features:
    • Start-up into Pre-Biased Load
    • Fixed or Adjustable Soft-Start Time
    • Output Voltage Tracking
  • Cycle-by-Cycle Current Limiting
  • Short-Circuit Protection With Hiccup Mode
  • Thermal Shutdown Protection
  • Create a Custom Design With the WEBENCH® Power Designer using LM73605 or LM73606

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM73606

  Min   Max Range
Vin  V 3.5 to 36.0V
Vout  V 1 to 34V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM73606 Order now 3.5     36     1     34     6     1     350     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed
Wettable Flanks Package    
Current Mode     95     -40 to 125     Catalog     WQFN | 30     Converter     30WQFN: 24 mm2: 4 x 6 (WQFN | 30)    
LM73605 Order now 3.5     36     1     34     5     1     350     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed
Wettable Flanks Package
Soft Start Adjustable    
Current Mode     96     -40 to 125     Catalog     WQFN | 30     Converter     30WQFN: 24 mm2: 4 x 6 (WQFN | 30)    
LMR14050 Order now 4     40     1     36     5     1     200     2500     0.04     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Tracking
UVLO Adjustable    
Current Mode     98     -40 to 125     Catalog     SO PowerPAD | 8     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
LMS3655 Order now 3.5     42     1     15     5.5     1     250     500     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Spread Spectrum
Synchronous Rectification
Wettable Flanks Package    
Current Mode     98     -40 to 125     Catalog     VQFN-HR | 22     Converter     22VQFN-HR: 20 mm2: 4 x 5 (VQFN-HR | 22)    
TPS54540B Samples not available 4.5     42     0.8     41.1     5     1     100     2500     0.146     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Pre-Bias Start-Up
Soft Start Fixed
Wettable Flanks Package    
Current Mode