LM73606
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5V to 36V, 6A Synchronous Step-Down Voltage Converter

 

Models (3)

Title Category Type Date
TINA-TI Enable Hysteresis Schematic TINA-TI Reference Design ZIP 26 Sep 2018
LM73606 Non-Inverting and Inverting PSpice Transient Model PSpice Model ZIP 19 Sep 2017
LM73606 Unencrypted Non-Inverting and Inverting PSpice Transient Model PSpice Model ZIP 19 Sep 2017

Design kits & evaluation modules (1)

Name Part# Type
LM73606 Synchronous Step-Down Converter Evaluation Module LM73606EVM-5V-400K Evaluation Modules & Boards

Reference designs

High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM73606

  Min   Max Range
Vin  V 3.5 to 36.0V
Vout  V 1 to 34V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 125°C