LM747 Dual Operational Amplifier | TI.com

LM747 (ACTIVE)

Dual Operational Amplifier

Dual Operational Amplifier - LM747
Datasheet
 

Recommended alternative parts

  • LM8272  -  Wider Bandwidth,RRIO,unlimited Output Cap Load
  • LMC6061  -  Lower Offset Voltage

Description

The LM747 is a general purpose dual operational amplifier. The two amplifiers share a common bias network and power supply leads. Otherwise, their operation is completely independent.

Additional features of the LM747 are: no latch-up when input common mode range is exceeded, freedom from oscillations, and package flexibility.

The LM747C/LM747E is identical to the LM747/LM747A except that the LM747C/LM747E has its specifications guaranteed over the temperature range from 0°C to +70°Cinstead of -55°C to +125°C.

Features

  • No frequency compensation required
  • Short-circuit protection
  • Wide common-mode and differential voltage ranges
  • Low power consumption
  • No latch-up
  • Balanced offset null

View more

Parametrics Compare all products in General-purpose op amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
LM747
2    
10    
44    
1.5    
0.5    
No    
5    
1.7    
23    
Catalog    
-40 to 85    
15    
N/A    
80000    
90    
25    
Bipolar    

Design tool

WEBENCH® LM747
 
    Filter Type
  Lowpass
Highpass
Bandpass
Bandstop
 
  Cutoff Frequency  Hz  
  Gain  dB  
  Filter Response  
  Filter Order