LM76003 3.5V to 60V, 3.5A Synchronous Step-Down Voltage Converter | TI.com

LM76003 (ACTIVE) 3.5V to 60V, 3.5A Synchronous Step-Down Voltage Converter

 

Description

The LM76002/LM76003 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 2.5 A (LM76002) or 3.5 A (LM76003) of load current from an input up to 60 V. The LM76002/LM76003 provides exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency. This device requires few external components and has a pinout designed for simple PCB layout with best-in-class EMI (CISPR22) and thermal performance. Protection features include input undervoltage lockout, thermal shutdown, cycle-by-cycle current limit, and short-circuit protection. The LM76002/ LM76003 device is available in the WQFN 30-pin leadless package with wettable flanks.

Features

  • Integrated Synchronous Rectification
  • Input Voltage 3.5 V to 60 V (65 V Maximum)
  • Output Current:
    • LM76002: 2.5 A
    • LM76003: 3.5 A
  • Output Voltage 1 V to 95% VIN
  • 15-µA Quiescent Current in Regulation
  • Wide Voltage Conversion Range
    • tON-MIN = 65 ns (Typical)
    • tOFF-MIN = 95 ns (Typical)
  • System-Level Features
    • Synchronization to External Clock
    • Power-Good Flag
    • Precision Enable
    • Adjustable Soft Start (6.3 ms Default)
    • Voltage Tracking Capability
  • Pin-Selectable FPWM Operation
  • Adjustable Frequency Range: 300 kHz to 2.2 MHz
  • High-Efficiency at Light-Load Architecture (PFM)
  • Protection Features
    • Cycle-by-Cycle Current Limit
    • Short-Circuit Protection With Hiccup Mode
    • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM76002/03 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM76003

  Min   Max Range
Vin  V 3.5 to 60.0V
Vout  V 1 to 57V
Iout  A ≤ 3.5A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM76003 Order now 3.5     60     1     57     3.5     1     300     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Wettable Flanks Package    
Current Mode     98     -40 to 125     Catalog     WQFN | 30     Converter     30WQFN: 24 mm2: 4 x 6 (WQFN | 30)    
LMR16030 Order now 4.3     60     1     50     3     1     200     2500     0.04     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Tracking
UVLO Adjustable    
Current Mode     98     -40 to 125     Catalog     SO PowerPAD | 8     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
TPS54360B Order now 4.5     60     1     58.8     3.5     1     100     2500     0.146     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Pre-Bias Start-Up
Wettable Flanks Package    
Current Mode     98     -40 to 150     Catalog     SO PowerPAD | 8     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
TPS54360B-Q1 Order now 4.5     60     0.8     58.8     3.5     1     100     2500     0.146     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
UVLO Adjustable    
Current Mode     98     -40 to 125     Automotive     SO PowerPAD | 8     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
TPS54361 Order now 4.5     60     0.8     59     3.5     1     100     2500     0.152     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Tracking
UVLO Adjustable    
Current Mode     98