LM7705 Low Noise Negative Bias Generator | TI.com

LM7705
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low Noise Negative Bias Generator

Low Noise Negative Bias Generator - LM7705
Datasheet
 

Description

The LM7705 device is a switched capacitor voltage inverter with a low noise, −0.23 V fixed negative voltage regulator. This device is designed to be used with low voltage amplifiers to enable the amplifiers output to swing to zero volts. The −0.23 V is used to supply the negative supply pin of an amplifier while maintaining less then 5.5 V across the amplifier. Rail-to-Rail output amplifiers cannot output zero volts when operating from a single-supply voltage and can result in error accumulation due to amplifier output saturation voltage being amplified by following gain stages. A small negative supply voltage will prevent the amplifiers output from saturating at zero volts and will help maintain an accurate zero through a signal processing chain. Additionally, when an amplifier is used to drive an input of the ADC, the amplifier can output a zero voltage signal and the full input range of an ADC can be used. The LM7705 device has a shutdown pin to minimize standby power consumption.

Features

  • Regulated Output Voltage −0.232 V
  • Output Voltage Tolerance 5%
  • Output Voltage Ripple 4 mVPP
  • Supply Voltage 3 V to 5.25 V
  • Conversion Efficiency Up to 98%
  • Quiescent Current 78 µA
  • Shutdown Current 20 nA
  • Turnon Time 500 µs
  • Operating Temperature Range −40°C to 125°C
  • 8-Pin VSSOP Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Charge pumps (inductorless) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Operating temperature range (C) Type Rating Package Group
LM7705 Order now 3     5.25     -0.232     -0.232     0.026     1     92     92     0.078     Enable
Synchronous Rectification    
-40 to 125     Charge Pump     Catalog     VSSOP | 8