LM79 3-Terminal, 1.5A Negative Voltage Regulators | TI.com

LM79 (ACTIVE) 3-Terminal, 1.5A Negative Voltage Regulators

3-Terminal, 1.5A Negative Voltage Regulators - LM79
Datasheet
 

Recommended alternative parts

  • LM81  -  Additional DAC Output For Fan Speed Control
  • LM87  -  Additional 2 Sets Remote Diode Sensing

Description

The LM79XX series of 3-terminal regulators is available with fixed output voltages of −5V, −12V, and −15V. These devices need only one external component—a compensation capacitor at the output. The LM79XX series is packaged in the TO-220 power package and is capable of supplying 1.5A of output current.

These regulators employ internal current limiting safe area protection and thermal shutdown for protection against virtually all overload conditions.

Low ground pin current of the LM79XX series allows output voltage to be easily boosted above the preset value with a resistor divider. The low quiescent current drain of these devices with a specified maximum change with line and load ensures good regulation in the voltage boosted mode.

For applications requiring other voltages, see LM137 datasheet.

Features

  • Thermal, Short Circuit and Safe Area Protection
  • High Ripple Rejection
  • 1.5A Output Current
  • 4% Tolerance on Preset Output Voltage

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM79 Order now Fixed Output
Negative Output    
1.5     -7     -30     -5     -15     -5
-12
-15    
TO-220 | 3         1     0 to 125     60     40     0.54 | 1ku     Catalog     5     1100     2     See datasheet (TO-220)