LM8261

ACTIVE

Single 30-V 21-MHz operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW OPA994 ACTIVE Single, 32V, 24MHz RRIO high-output-current (125mA) op amp with unlimited capacitance load drive Wider supply range (2.7-V to 32-V), higher GBW (25 MHz), faster slew rate (18 V/µs), lower offset (1.5 mV), lower noise (12 nV/√Hz), lower bias current (100000 pA)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 22 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In, Out GBW (typ) (MHz) 21 Slew rate (typ) (V/µs) 12 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.97 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2 Features High Cload Drive Input bias current (max) (pA) 2000000 CMRR (typ) (dB) 110 Iout (typ) (A) 0.053 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.09 Output swing headroom (to positive supply) (typ) (V) -0.17
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 22 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In, Out GBW (typ) (MHz) 21 Slew rate (typ) (V/µs) 12 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.97 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2 Features High Cload Drive Input bias current (max) (pA) 2000000 CMRR (typ) (dB) 110 Iout (typ) (A) 0.053 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.09 Output swing headroom (to positive supply) (typ) (V) -0.17
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • (VS = 5 V, TA = 25°C, Typical Values
    Unless Specified)
  • GBWP 21 MHz
  • Wide Supply Voltage Range 2.5 V to 30 V
  • Slew Rate 12 V/µs
  • Supply Current 0.97 mA
  • Cap Load Limit Unlimited
  • Output Short Circuit Current 53 mA/ −75 mA
  • ±5% Settling Time 400 ns (500 pF, 100 mVPP Step)
  • Input Common Mode Voltage 0.3 V Beyond Rails
  • Input Voltage Noise 15nV/√Hz
  • Input Current Noise 1pA/√Hz
  • THD+N < 0.05%
  • (VS = 5 V, TA = 25°C, Typical Values
    Unless Specified)
  • GBWP 21 MHz
  • Wide Supply Voltage Range 2.5 V to 30 V
  • Slew Rate 12 V/µs
  • Supply Current 0.97 mA
  • Cap Load Limit Unlimited
  • Output Short Circuit Current 53 mA/ −75 mA
  • ±5% Settling Time 400 ns (500 pF, 100 mVPP Step)
  • Input Common Mode Voltage 0.3 V Beyond Rails
  • Input Voltage Noise 15nV/√Hz
  • Input Current Noise 1pA/√Hz
  • THD+N < 0.05%

The LM8261 is a Rail-to-Rail input and output Op Amp which can operate with a wide supply voltage range. This device has high output current drive, greater than Rail-to-Rail input common mode voltage range, unlimited capacitive load drive capability, and provides tested and guaranteed high speed and slew rate while requiring only 0.97 mA supply current. It is specifically designed to handle the requirements of flat panel TFT panel VCOM driver applications as well as being suitable for other low power, and medium speed applications which require ease of use and enhanced performance over existing devices.

Greater than Rail-to-Rail input common mode voltage range with 50 dB of Common Mode Rejection allows high side and low side sensing, among many applications, without concern over exceeding the range and with no compromise in accuracy. Exceptionally wide operating supply voltage range of 2.5 V to 30 V alleviates any concerns over functionality under extreme conditions and offers flexibility for use in multitude of applications. In addition, most device parameters are insensitive to power supply variations; this design enhancement is yet another step in simplifying its usage. The output stage has low distortion (0.05% THD+N) and can supply a respectable amount of current (15 mA) with minimal headroom from either rail (300 mV).

The LM8261 is offered in the space-saving SOT-23-5 package.

The LM8261 is a Rail-to-Rail input and output Op Amp which can operate with a wide supply voltage range. This device has high output current drive, greater than Rail-to-Rail input common mode voltage range, unlimited capacitive load drive capability, and provides tested and guaranteed high speed and slew rate while requiring only 0.97 mA supply current. It is specifically designed to handle the requirements of flat panel TFT panel VCOM driver applications as well as being suitable for other low power, and medium speed applications which require ease of use and enhanced performance over existing devices.

Greater than Rail-to-Rail input common mode voltage range with 50 dB of Common Mode Rejection allows high side and low side sensing, among many applications, without concern over exceeding the range and with no compromise in accuracy. Exceptionally wide operating supply voltage range of 2.5 V to 30 V alleviates any concerns over functionality under extreme conditions and offers flexibility for use in multitude of applications. In addition, most device parameters are insensitive to power supply variations; this design enhancement is yet another step in simplifying its usage. The output stage has low distortion (0.05% THD+N) and can supply a respectable amount of current (15 mA) with minimal headroom from either rail (300 mV).

The LM8261 is offered in the space-saving SOT-23-5 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM8261 Single RRIO High Output Current & Unlimited Cap Load Op Amp datasheet (Rev. J) PDF | HTML 12 Jan 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Generation of a VCOM buffer input using PWM signal 21 Dec 2015
Application note Unlimited Cap Load Drive Op Amp Takes Guess Work Out of Design (Rev. C) 07 May 2013
User guide LMH6321 PSOP & TO-263 Sin Open Loop HS Buffer Eval Brds (Rev. C) 03 May 2013
Application note AN-1515 A Comprehensive Study of the Howland Current Pump (Rev. A) 26 Apr 2013
Application note Unlimited Capacitive Load Drive Op Amp Takes Guesswork Out Of Design 06 Mar 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Evaluation board

LMH730216 — Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amps that are offered in the 5-/6-pin SOT-23 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

User guide: PDF
Not available on TI.com
Simulation model

LM8261 PSPICE Model

SNOM213.ZIP (2 KB) - PSpice Model
Simulation model

LM8261 TINA Reference Design

SNOM668.ZIP (8 KB) - TINA-TI Reference Design
Simulation model

LM8261 TINA-TI Spice Model

SNOM669.ZIP (1 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP31092 — Low-profile 140-W full-bridge reference design

This power supply is a 140-W full-bridge reference design for applications requiring high density and low component heights due to the planar transformer. The design is based on a hard-switched full bridge topology using Schottky diodes on the secondary side and driven by LM5045. A planar (...)
Test report: PDF
Reference designs

PMP22396 — 2460-W bidirectional boost converter reference design for automotive applications

This reference design is a 2460-W bidirectional boost converter for automotive applications. The circuit is powered from the nominal 12-V battery to provide an output voltage of 48 V at 51.25 A. The design uses two dual-phase synchronous bidirectional controllers operating at a switching frequency (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21943 — 48-V / 25-A negative-to-positive synchronous buck-boost reference design for power amplifiers

This reference design is a negative-to-positive synchronous buck-boost converter for power amplifier applications. The circuit is powered from the nominal -48-V system source to provide an output voltage of +48 V at 25 A. The design uses two dual synchronous boost controllers for 4-phase operation (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21867 — 12-V / 100-A negative-to-positive synchronous buck-boost reference design for power amplifiers

This reference design is a negative-to-positive synchronous buck-boost converter for power amplifier applications. The circuit is powered from the nominal -48-V system source to provide an output voltage of +12 V at 100 A. The design uses two dual synchronous boost controllers for 4-phase (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40500 — 54-VDC input, 12-V 42-A output half-bridge reference design

This 12-V, 42-A output half-bridge reference design is for bus converters in wired networking campus and branch switches. The design features high efficiency and various fault protections (over-current and short-circuit). The design provides an efficiency comparison using 3 kVRMS basic and (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos