SLOS481B July   2010  – October 2014 LM833

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Typical Design Example Audio Pre-Amplifier
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Operating Characteristics
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Operating Voltage
      2. 8.3.2 High Gain Bandwidth Product
      3. 8.3.3 Low Total Harmonic Distortion
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Introduction to Design Method
        2. 9.2.2.2 RIAA Phono Preamplifier Design Procedure
      3. 9.2.3 Application Curves for Output Characteristics
    3. 9.3 Typical Application — Reducing Oscillation from High-Capacitive Loads
      1. 9.3.1 Test Schematic
      2. 9.3.2 Output Characteristics
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Dual-Supply Operation: ±5 V to ±18 V
  • Low Noise Voltage: 4.5 nV/√Hz
  • Low Input Offset Voltage: 0.15 mV
  • Low Total Harmonic Distortion: 0.002%
  • High Slew Rate: 7 V/μs
  • High-Gain Bandwidth Product: 16 MHz
  • High Open-Loop AC Gain: 800 at 20 kHz
  • Large Output-Voltage Swing: –14.6 V to 14.1 V
  • Excellent Gain and Phase Margins
  • Available in 8-Terminal MSOP Package
    (3.0 mm x 4.9 mm x 0.65 mm)

2 Applications

  • HiFi Audio System Equipment
  • Preamplification and Filtering
  • Set-Top Box
  • Microphone Preamplifier Circuit
  • General-Purpose Amplifier Applications

3 Description

The LM833 device is a dual operational amplifier with high-performance specifications for use in quality audio and data-signal applications. Dual amplifiers are utilized widely in audio circuits optimized for all preamp and high level stages in PCM and HiFi systems. The LM833 device is pin-for-pin compatible with industry-standard dual operation amplifiers. With addition of a preamplifier, the gain of the power stage can be greatly reduced to improve performance.

Device Information

PART NUMBER PACKAGE BODY SIZE (NOM)
LM833 SOIC (8) 4.90 mm × 3.91 mm
VSSOP (8) 3.00 mm × 3.00 mm
PDIP (8) 9.81 mm × 6.35 mm

4 Typical Design Example Audio Pre-Amplifier

typ_design_example_los481.gif