Home Interface I2C & I3C ICs I2C general-purpose I/Os (GPIOs)

LM8330

ACTIVE

I2C-Compatible Keypad Controller with GPIO, PWM, and IEC61000 ESD Protection

Product details

Number of I/Os 20 Features (x3) PWM, 104-input keypad scan, Reset pin Supply voltage (min) (V) 1.62 Supply voltage (max) (V) 1.98 Addresses 128 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -30 to 85
Number of I/Os 20 Features (x3) PWM, 104-input keypad scan, Reset pin Supply voltage (min) (V) 1.62 Supply voltage (max) (V) 1.98 Addresses 128 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -30 to 85
DSBGA (YFQ) 25 4.84 mm² 2.2 x 2.2
  • KEY FEATURES
    • Keypad Matrices of up to of 8 x 12 Keys, Plus 8 Special Function (SF) Keys, for a Full 104 Key Support.
    • Supports General-purpose I/O Expansion on Pins Not Otherwise Used for Keypad or PWM Output.
    • Keypad Matrix and Dedicated Key Support:16-Event Keycode Buffer4-Event Multiple Key Storage Registers
    • Internal Oscillator, No External Clock Required.
    • I2C-compatible ACCESS.bus Slave Interface Standard (100 kHz) and Fast (400 kHz) Modes:7-bit and 10-bit AddressingProgrammable Slave Address(Default 7-bit 0x88, 10-bit 0x088)
    • Three Host-programmable PWM OutputsSmooth LED Brightness ModulationDedicated 31-command Script BuggerRegister-based Command Interpreter with Auto-increment Addressing
    • Key Events, Errors, and Dedicated Hardware Interrupts, Request Host Service by Asserting an IRQ Output
    • Ultra-Low-Power OperationAutomatic HALT Mode: 1.5 µA (typ.)Active Supply Current: 23 µA (typ.)Configurable Wake-Up from HALT Operation
    • IEC61000-4-2 ESD Protection on KPX[7:0] and KPY[10:0] pins
    • ESD Glitch Filter on RESETN Input
    • External Reset for System Control
  • HOST-CONTROLLED FEATURES
    • Reset Input for System Control
    • PWM Scripting for Three PWM Outputs
    • Period of Inactivity That Triggers Entry into HALT Mode
    • Debounce Time for Reliable Key Event Polling
    • Configuration of General Purpose I/O Ports
    • Various Initialization Options (Keypad Size, etc.)
  • KEY DEVICE FEATURES
    • 1.8V ±10% Single-supply Operation
    • On-chip Power-on Reset (POR)
    • −30°C to +85°C Temperature Range
    • Robust IEC ESD Protection: ±8 kV Direct Contact on KPX[7:0] and KPY[10:0] Pins
    • 25-pin DSBGA Package Size: 2 mm x 2 mm x 0.6 mm (0.4 mm Pitch)

All trademarks are the property of their respective owners.

  • KEY FEATURES
    • Keypad Matrices of up to of 8 x 12 Keys, Plus 8 Special Function (SF) Keys, for a Full 104 Key Support.
    • Supports General-purpose I/O Expansion on Pins Not Otherwise Used for Keypad or PWM Output.
    • Keypad Matrix and Dedicated Key Support:16-Event Keycode Buffer4-Event Multiple Key Storage Registers
    • Internal Oscillator, No External Clock Required.
    • I2C-compatible ACCESS.bus Slave Interface Standard (100 kHz) and Fast (400 kHz) Modes:7-bit and 10-bit AddressingProgrammable Slave Address(Default 7-bit 0x88, 10-bit 0x088)
    • Three Host-programmable PWM OutputsSmooth LED Brightness ModulationDedicated 31-command Script BuggerRegister-based Command Interpreter with Auto-increment Addressing
    • Key Events, Errors, and Dedicated Hardware Interrupts, Request Host Service by Asserting an IRQ Output
    • Ultra-Low-Power OperationAutomatic HALT Mode: 1.5 µA (typ.)Active Supply Current: 23 µA (typ.)Configurable Wake-Up from HALT Operation
    • IEC61000-4-2 ESD Protection on KPX[7:0] and KPY[10:0] pins
    • ESD Glitch Filter on RESETN Input
    • External Reset for System Control
  • HOST-CONTROLLED FEATURES
    • Reset Input for System Control
    • PWM Scripting for Three PWM Outputs
    • Period of Inactivity That Triggers Entry into HALT Mode
    • Debounce Time for Reliable Key Event Polling
    • Configuration of General Purpose I/O Ports
    • Various Initialization Options (Keypad Size, etc.)
  • KEY DEVICE FEATURES
    • 1.8V ±10% Single-supply Operation
    • On-chip Power-on Reset (POR)
    • −30°C to +85°C Temperature Range
    • Robust IEC ESD Protection: ±8 kV Direct Contact on KPX[7:0] and KPY[10:0] Pins
    • 25-pin DSBGA Package Size: 2 mm x 2 mm x 0.6 mm (0.4 mm Pitch)

All trademarks are the property of their respective owners.

The LM8330 I/O - Expander and Keypad Controller is a dedicated device designed to unburden a host processor from scanning a matrix-addressed keypad and to provide flexible and general purpose, host programmable input/output functions. Three independent Pulse Width Modulation (PWM) timer outputs are provided for dynamic LED brightness modulation.

It communicates with a host processor through an I2C-compatible ACCESS.bus serial interface. It can communicate in Standard (100 kHz) and Fast-Mode (400 kHz) in slave Mode only.

All available input/output pins can alternately be used as an input or an output in a keypad matrix or as a host-programmable general-purpose input or output.

Any pin programmed as an input can also sense hardware interrupts. The interrupt polarity (“high-to-low” or “low-to-high” transition) is thereby programmable.

The LM8330 follows a predefined register-based set of commands. Upon startup (power-on) a configuration file must be sent from the host to set up the hardware of the device.

The LM8330 is available in a 25-bump lead-free DSBGA package size 2.0 mm x 2.0 mm x 0.6 mm (0.4 mm pitch).

The LM8330 has integrated ASIP (Application Specific Integrated Passives) on the KPX[7:0] and KPY[10:0] pins. These pins are designed to tolerate IEC61000-4-2 level 4 ESD: ±8 kV direct contact.

The LM8330 I/O - Expander and Keypad Controller is a dedicated device designed to unburden a host processor from scanning a matrix-addressed keypad and to provide flexible and general purpose, host programmable input/output functions. Three independent Pulse Width Modulation (PWM) timer outputs are provided for dynamic LED brightness modulation.

It communicates with a host processor through an I2C-compatible ACCESS.bus serial interface. It can communicate in Standard (100 kHz) and Fast-Mode (400 kHz) in slave Mode only.

All available input/output pins can alternately be used as an input or an output in a keypad matrix or as a host-programmable general-purpose input or output.

Any pin programmed as an input can also sense hardware interrupts. The interrupt polarity (“high-to-low” or “low-to-high” transition) is thereby programmable.

The LM8330 follows a predefined register-based set of commands. Upon startup (power-on) a configuration file must be sent from the host to set up the hardware of the device.

The LM8330 is available in a 25-bump lead-free DSBGA package size 2.0 mm x 2.0 mm x 0.6 mm (0.4 mm pitch).

The LM8330 has integrated ASIP (Application Specific Integrated Passives) on the KPX[7:0] and KPY[10:0] pins. These pins are designed to tolerate IEC61000-4-2 level 4 ESD: ±8 kV direct contact.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM8330 I2C-Compatible Keypad Controller datasheet (Rev. A) 26 Mar 2013
Application note Choosing the Correct I2C Device for New Designs PDF | HTML 07 Sep 2016
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015
EVM User's guide LM8330EVM User's Guide 18 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SNVC067 LM8330 EVM GUI Software

Supported products & hardware

Supported products & hardware

Products
I2C general-purpose I/Os (GPIOs)
LM8330 I2C-Compatible Keypad Controller with GPIO, PWM, and IEC61000 ESD Protection
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DSBGA (YFQ) 25 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos