LM8364

ACTIVE

Active-low voltage monitor with low quiescent current & 2.5% threshold accuracy

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2 Features Ease-of-use Reset threshold accuracy (%) 2.5 Iq (typ) (mA) 0.00065 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Supply voltage (min) (V) 1 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2 Features Ease-of-use Reset threshold accuracy (%) 2.5 Iq (typ) (mA) 0.00065 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Supply voltage (min) (V) 1 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Extremely Low Quiescent Current: 0.65μA, at VIN = 2.87V
  • High Accuracy Threshold Voltage (±2.5%)
  • Open Drain Output
  • Input Voltage Range: 1V to 6V
  • Surface Mount Package (5-Pin SOT-23)
  • Pin for Pin Compatible with MC33464

All trademarks are the property of their respective owners.

  • Extremely Low Quiescent Current: 0.65μA, at VIN = 2.87V
  • High Accuracy Threshold Voltage (±2.5%)
  • Open Drain Output
  • Input Voltage Range: 1V to 6V
  • Surface Mount Package (5-Pin SOT-23)
  • Pin for Pin Compatible with MC33464

All trademarks are the property of their respective owners.

The LM8364 series are micropower undervoltage sensing circuits that are ideal for use in battery powered microprocessor based systems, where extended battery life is a key requirement.

A range of threshold voltages from 2.0V to 4.5V are available with an active low open drain output. These devices feature a very low quiescent current of 0.65µA typical. The LM8364 series features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysterisis to prevent erratic reset operation, and ensured Reset operation down to 1.0V with extremely low standby current.

These devices are available in the space saving SOT-23 5-pin surface mount package. For other undervoltage thresholds and output options, please contact Texas Instruments.

The LM8364 series are micropower undervoltage sensing circuits that are ideal for use in battery powered microprocessor based systems, where extended battery life is a key requirement.

A range of threshold voltages from 2.0V to 4.5V are available with an active low open drain output. These devices feature a very low quiescent current of 0.65µA typical. The LM8364 series features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysterisis to prevent erratic reset operation, and ensured Reset operation down to 1.0V with extremely low standby current.

These devices are available in the space saving SOT-23 5-pin surface mount package. For other undervoltage thresholds and output options, please contact Texas Instruments.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS3840 ACTIVE Nanopower high-input voltage supervisor with manual reset and programmable-reset time delay TPS3840 offers more threshold voltage options (1.6 V to 4.9 V) with MR and CT pin for more functionality.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM8364 Micropower Undervoltage Sensing Circuits datasheet (Rev. B) 09 Apr 2013
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Technical article Improve circuit breaker leakage current response with a voltage supervisor PDF | HTML 10 Jan 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00661 — High Resolution, Fast Startup Analog Front End for Air Circuit Breaker Reference Design

The TIDA-00661 reference design features signal processing front-end subsystem for electronic trip units (ETU) used in air circuit breakers (ACB) or molded case circuit breakers (MCCB). This subsystem consists of Delta-Sigma ADC with 24-Bit resolution and fast startup (< 3ms), ±2.5V (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01464 — 200W 92% Efficient Low THD 10% Dimmable AC/DC LED Driver Reference Design With Adjustable Output

This reference design is a 200-W, dimmable, low THD AC/DC LED power supply with a tunable output voltage from 100 to 200 V. It is designed for use in outdoor lighting applications such as street lighting, road lighting, and so on. This design uses a CCM PFC as front end to achieve low  THD (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00498 — Signal Processing Subsystem and Current Input Based Self Power for Breaker Applications (ACB/MCCB)

THe TIDA-00498 reference design features signal processing front-end and self-power block for electronic trip unit (ETU) used in circuit breakers.  A FRAM based micro-controller is used for processing current inputs from signal conditioning amplifiers for 3-phase, neutral and ground current. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00519 — 65W High-efficiency CoC-5 tier2/DOE Level VI AC Adapter

This is a high efficiency 65W AC/DC design for a Universal input (85Vac to 265Vac) to 19.5V @3.33A output exceeding CoC-5 Tier2 and DOE Level VI requirements for external power supplies using the LM5023 Quasi-Resontant Flyback Controller with UCC24630 Synchronous Rectification Controller and (...)
Schematic: PDF
Reference designs

PMP30070 — Universal Input to 12V@670mA & -10V@50mA Isolated Flyback with Integrated Switch Reference Design

A quasi-resonant primary-side regulated Flyback supplies an isolated output 12V @ 670mA and non-isolated output -10V @ 50mA from universal input voltage (90Vac to 270Vac). The controller integrates 700V FET and the board is able to withstand up to 350VAC without damage and switches OFF for Vin (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP8582 — Multioutput Isolated Flyback Supplies 23V@1A, 16.9V@200mA and 9V@300mA from High-line Ref. Design

The PMP8582 generates three output: 23V@1A, 16.9V@200mA (400mApeak T<10sec.) and 9V@300mA. The input voltage is 165V…265Vac. The main loop is closed to the 23Vout. A low power LM9364-20 tranfers the low AC voltage information to secondary side.
Test report: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos