Datasheet
- LM85 Hardware Monitor with Integrated Fan Control (Rev. F)
(PDF , 379 KB) 10 Apr 2013 - View All Technical Documents
Device Uses
- Desktop PC
- Microprocessor based equipment
- (e.g. Base-stations, Routers, ATMs, Point of Sales)
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM96000 | Hardware Monitor with Integrated Fan Control | Temperature Sensors and Control ICs - Monitoring and Fan control | Functional Equivalent That Supports 22.5kHz PWM Fan Drive |
| LM96194 | TruTherm??¢ Hardware Monitor with PI Fan Control for Workstation Management | Temperature Sensors and Control ICs - Monitoring and Fan control | PI Fan Control With TruTherm(TM) Technology |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 379 | 10 Apr 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 85 | 17 Apr 2013 | 597 | |||
| 115 | 06 Mar 2003 | 468 |
Tools & Software
Software (1)
| Name | Part# | Type |
|---|---|---|
| Eval Board Software for Hardware Monitors and Digital Temp Sensors | DIGITALTEMPSENSORSEVM-SW | Software |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Solutions for PLC (Programmable Logic Controller) I/O Modules | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
See More Training & Events

Cart 