LM8801

ACTIVE

High Precision 6MHz, 600 mA Synchronous Step-Down DC-DC Converter for Mobile Applications

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS62843 ACTIVE 1.8-V to 5.5-V input, 600-mA ultra-low IQ step-down converter Smaller solution size with 275-nA IQ and 0.4-V to 3.6-V VOUT

Product details

Iout (max) (A) 0.6 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 5600 Switching frequency (max) (kHz) 6400 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency Control mode Voltage mode Vout (min) (V) 1.7927 Vout (max) (V) 1.8473 Rating Catalog Operating temperature range (°C) -30 to 85
Iout (max) (A) 0.6 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 5600 Switching frequency (max) (kHz) 6400 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency Control mode Voltage mode Vout (min) (V) 1.7927 Vout (max) (V) 1.8473 Rating Catalog Operating temperature range (°C) -30 to 85
DSBGA (YFQ) 6 1.4000000000000001 mm² 1.4000000000000001 x 1 DSBGA (YQA) 6 0.36000000000000012000000000000001 mm² 0.6000000000000001 x 0.6000000000000001
  • Over 90% Efficiency at 6 MHz Operation
  • 600 mA Maximum Load Capability
  • 6 MHz PWM Fixed Switching Frequency (typ.)
  • 27 µA (typ.) Quiescent Current in PFM Mode
  • Wide Input Voltage Range: 2.3V to 5.5V
  • VOUT = 1.0V to 2.9V with 50 mV steps
  • ±1.5% DC Output Voltage Precision Over Temperature
  • Best-in-Class Load Transient Response
  • Low Output Ripple in PFM Mode
  • Automatic PFM/PWM Mode Switching
  • Current Overload and Thermal Shutdown Protection
  • Internal Soft-Start
  • 6-bump DSBGA Package
    • (1.065 x 1.265 , 0.6 mm or 0.25 mm height)
  • Total Solution Size < 7mm2 (works with 0402 capacitors)
  • UVLO

All trademarks are the property of their respective owners.

  • Over 90% Efficiency at 6 MHz Operation
  • 600 mA Maximum Load Capability
  • 6 MHz PWM Fixed Switching Frequency (typ.)
  • 27 µA (typ.) Quiescent Current in PFM Mode
  • Wide Input Voltage Range: 2.3V to 5.5V
  • VOUT = 1.0V to 2.9V with 50 mV steps
  • ±1.5% DC Output Voltage Precision Over Temperature
  • Best-in-Class Load Transient Response
  • Low Output Ripple in PFM Mode
  • Automatic PFM/PWM Mode Switching
  • Current Overload and Thermal Shutdown Protection
  • Internal Soft-Start
  • 6-bump DSBGA Package
    • (1.065 x 1.265 , 0.6 mm or 0.25 mm height)
  • Total Solution Size < 7mm2 (works with 0402 capacitors)
  • UVLO

All trademarks are the property of their respective owners.

The LM8801 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell and input voltage rails from 2.3V to 5.5V. It provides up to 600 mA load current over the entire input voltage range.

The LM8801 has a mode-control pin that allows the user to select continuous PWM operation over the complete load range or an auto PFM-PWM mode that changes modes automatically depending on the load. During PWM mode, the device operates at a fixed-frequency of 6 MHz (typ.). In Auto PFM-PWM mode, hysteretic PFM extends the battery life through reduction of the quiescent current during light loads and system standby.

The LM8801 is available in a 6-bump DSBGA package. Only three compact external surface-mount components, an inductor and two capacitors, are required.

The LM8801 step-down DC-DC converter is optimized for powering ultra-low voltage circuits from a single Li-Ion cell and input voltage rails from 2.3V to 5.5V. It provides up to 600 mA load current over the entire input voltage range.

The LM8801 has a mode-control pin that allows the user to select continuous PWM operation over the complete load range or an auto PFM-PWM mode that changes modes automatically depending on the load. During PWM mode, the device operates at a fixed-frequency of 6 MHz (typ.). In Auto PFM-PWM mode, hysteretic PFM extends the battery life through reduction of the quiescent current during light loads and system standby.

The LM8801 is available in a 6-bump DSBGA package. Only three compact external surface-mount components, an inductor and two capacitors, are required.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet High Precision 6MHz, 600 mA Sync Step-Down DC-DC Converter for Mobile Apps datasheet (Rev. H) 03 May 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1961 LM8801 Evaluation Board (Rev. A) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YFQ) 6 View options
DSBGA (YQA) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos