LM8850

LAST TIME BUY

High-Performance, Step-Up DC-DC Converter for High-Power Applications in Mobile Devices

LM8850 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
TPS61280D ACTIVE 2.3MHz, 3A, synchronous boost converter with pass-through mode and I2C control interface Replacement

Product details

Iout (max) (A) 1 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Topology Boost Type Converter Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 2750 Features Enable, Synchronous Rectification Vout (min) (V) 3.6 Vout (max) (V) 5.7 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 1 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Topology Boost Type Converter Switching frequency (min) (kHz) 1600 Switching frequency (max) (kHz) 2750 Features Enable, Synchronous Rectification Vout (min) (V) 3.6 Vout (max) (V) 5.7 Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YPD) 9 3.0625 mm² 1.75 x 1.75
  • 6µA typ. Quiescent Current
  • VOUT = 3.6V to 5.7V (max VO = 5.7V)
  • Operates from a Single Lithium Ion Cell (2.3V to 5.5V)
  • 8 User-selectable Output Voltages via I2C
  • High-speed 3.4 MHz I2C-compatible Interface
  • Up to 1.0A Maximum Load Current Capability
  • 4 Levels of Current Limiting
  • Auto-mode Operation and Forced PWM
  • 2.5 MHz Switching Drequency (typ.)
  • ±2.5% DC Output Voltage Precision
  • 1.0 µH Inductor (2520 Case Size)
  • 4.7 µF Input and Output Capacitors (0603 case size)
  • PGOOD Signal
  • True Shutdown Isolation
  • Output Over-voltage Protection
  • Internal Active Voltage Balancing for Supercapacitors
  • DSBGA 9-bump Package
    • (1.58 mm x 1.62 mm x 0.35 mm)(0.5 mm pitch)

All trademarks are the property of their respective owners.

  • 6µA typ. Quiescent Current
  • VOUT = 3.6V to 5.7V (max VO = 5.7V)
  • Operates from a Single Lithium Ion Cell (2.3V to 5.5V)
  • 8 User-selectable Output Voltages via I2C
  • High-speed 3.4 MHz I2C-compatible Interface
  • Up to 1.0A Maximum Load Current Capability
  • 4 Levels of Current Limiting
  • Auto-mode Operation and Forced PWM
  • 2.5 MHz Switching Drequency (typ.)
  • ±2.5% DC Output Voltage Precision
  • 1.0 µH Inductor (2520 Case Size)
  • 4.7 µF Input and Output Capacitors (0603 case size)
  • PGOOD Signal
  • True Shutdown Isolation
  • Output Over-voltage Protection
  • Internal Active Voltage Balancing for Supercapacitors
  • DSBGA 9-bump Package
    • (1.58 mm x 1.62 mm x 0.35 mm)(0.5 mm pitch)

All trademarks are the property of their respective owners.

LM8850 is a step-up DC-DC converter optimized for use with a supercapacitor to protect a battery from power surges and enable new high power applications in mobile device architectures. The device creates an ideal rail from 3.6V to 5.7V boosting from a single Li-Ion cell with an input voltage range of 2.3V to 5.5V; Target VOUT must be at least 10% higher than VIN.

An I2C interface controlling multiple output voltage settings, input current limits, and load currents up to 1A provides superior user flexibility. The LM8850 operates in Auto mode, where the converter is in PFM mode at light loads and switches to PWM mode at heavy loads. Hysteretic PFM extends the battery life by reduction of the quiescent current to 6µA (typ.) during light load and standby conditions. Synchronous operation provides true shutdown isolation and improves its efficiency at medium-to-full load conditions.

High-switching frequency enables smaller passive components. Internal compensation is used for a broader range of inductor and output capacitor values to meet system demand and achieve small system solution size.

LM8850 is available in a 9-bump ultra-thin DSBGA package. Only four external surface-mount components, a 1.0 µH inductor, a 4.7 µF for input capacitor, 4.7 µF for output capacitor and 0.05F-1.0F supercapacitor for energy storage are required.

LM8850 is a step-up DC-DC converter optimized for use with a supercapacitor to protect a battery from power surges and enable new high power applications in mobile device architectures. The device creates an ideal rail from 3.6V to 5.7V boosting from a single Li-Ion cell with an input voltage range of 2.3V to 5.5V; Target VOUT must be at least 10% higher than VIN.

An I2C interface controlling multiple output voltage settings, input current limits, and load currents up to 1A provides superior user flexibility. The LM8850 operates in Auto mode, where the converter is in PFM mode at light loads and switches to PWM mode at heavy loads. Hysteretic PFM extends the battery life by reduction of the quiescent current to 6µA (typ.) during light load and standby conditions. Synchronous operation provides true shutdown isolation and improves its efficiency at medium-to-full load conditions.

High-switching frequency enables smaller passive components. Internal compensation is used for a broader range of inductor and output capacitor values to meet system demand and achieve small system solution size.

LM8850 is available in a 9-bump ultra-thin DSBGA package. Only four external surface-mount components, a 1.0 µH inductor, a 4.7 µF for input capacitor, 4.7 µF for output capacitor and 0.05F-1.0F supercapacitor for energy storage are required.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet High-Performance, Step-Up DC-DC Converter for High-Power Apps in Mobile Devices datasheet (Rev. C) 03 May 2013
White paper The Forgotten Converter 15 Jun 2015
User guide AN-2119 LM8850 Evaluation Board AN- (Rev. A) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YPD) 9 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos