LM9044 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
INA592 ACTIVE High-precision (40-µV offset), 2-MHz, 88-dB CMRR, low-power, e-trim™ difference amplifier Upgrade in diff amp performance and smaller package options

Product details

Vs (min) (V) 9 Vs (max) (V) 16 Rating Catalog Operating temperature range (°C) -40 to 125
Vs (min) (V) 9 Vs (max) (V) 16 Rating Catalog Operating temperature range (°C) -40 to 125
PLCC (FN) 20 98.01 mm² 9.9 x 9.9
  • Normal Circuit Operation Specified with Inputs up to 3V Below Ground on a Single Supply.
  • Gain Factory Trimmed and Specified over Temperature (±3% of Full-scale from −40°C to +125°C)
  • Low Power Consumption (Typically 1 mA)
  • Fully Protected Inputs
  • Input Open Circuit Detection
  • Operation Specified over the Entire Automotive Temperature Range (−40°C to +125°C)

All trademarks are the property of their respective owners.

  • Normal Circuit Operation Specified with Inputs up to 3V Below Ground on a Single Supply.
  • Gain Factory Trimmed and Specified over Temperature (±3% of Full-scale from −40°C to +125°C)
  • Low Power Consumption (Typically 1 mA)
  • Fully Protected Inputs
  • Input Open Circuit Detection
  • Operation Specified over the Entire Automotive Temperature Range (−40°C to +125°C)

All trademarks are the property of their respective owners.

The LM9044 is a precision differential amplifier specifically designed for operation in the automotive environment. Gain accuracy is specified over the entire automotive temperature range (−40°C to +125°C) and is factory trimmed after package assembly. The input circuitry has been specifically designed to reject common-mode signals as much as 3V below ground without the need for a negative voltage supply. This facilitates the use of sensors which are grounded at the engine block while the LM9044 itself is grounded at chassis potential. An external capacitor on the RF pin sets the maximum operating frequency of the amplifier, thereby filtering high frequency transients. Both inputs are protected against accidental shorting to the battery and against load dump transients. The input impedance is typically 1.2 MΩ.

The output op amp is capable of driving capacitive loads and is fully protected. Also, internal circuitry has been provided to detect open circuit conditions on either or both inputs and force the output to a “home” position (a ratio of the external reference voltage).

The LM9044 is a precision differential amplifier specifically designed for operation in the automotive environment. Gain accuracy is specified over the entire automotive temperature range (−40°C to +125°C) and is factory trimmed after package assembly. The input circuitry has been specifically designed to reject common-mode signals as much as 3V below ground without the need for a negative voltage supply. This facilitates the use of sensors which are grounded at the engine block while the LM9044 itself is grounded at chassis potential. An external capacitor on the RF pin sets the maximum operating frequency of the amplifier, thereby filtering high frequency transients. Both inputs are protected against accidental shorting to the battery and against load dump transients. The input impedance is typically 1.2 MΩ.

The output op amp is capable of driving capacitive loads and is fully protected. Also, internal circuitry has been provided to detect open circuit conditions on either or both inputs and force the output to a “home” position (a ratio of the external reference voltage).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM9044 Lambda Sensor Interface Amplifier datasheet (Rev. D) 25 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PLCC (FN) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos