LM9070

ACTIVE

250-mA, 26-V, low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 26 Vin (min) (V) 5.3 Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 80 Rating Catalog Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 800 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 26 Vin (min) (V) 5.3 Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 80 Rating Catalog Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 800 Operating temperature range (°C) -40 to 125
TO-263 (KTW) 7 153.924 mm² 10.1 x 15.24
  • Automotive Application Reliability
  • 3% Output Voltage Tolerance
  • Insensitive to Radiated RFI
  • Dropout Voltage Less than 800 mV with 250 mA Output Current
  • Externally Programmed Reset Delay Interval
  • Keep-Alive Feature with 2 Logic Control Inputs
  • 60V Load Dump Transient Protection
  • Thermal Shutdown
  • Short Circuit Protection and Disable Safety Features
  • Reverse Battery Protection
  • Low OFF Quiescent Current, 50 μA Maximum
  • Wide Operating Temperature Range −40°C to +125°C
  • TO-263 and 20-Pin Power Surface Mount Packages
  • Lead Form Compatible with TLE4267 TO-220 Regulator

All trademarks are the property of their respective owners.

  • Automotive Application Reliability
  • 3% Output Voltage Tolerance
  • Insensitive to Radiated RFI
  • Dropout Voltage Less than 800 mV with 250 mA Output Current
  • Externally Programmed Reset Delay Interval
  • Keep-Alive Feature with 2 Logic Control Inputs
  • 60V Load Dump Transient Protection
  • Thermal Shutdown
  • Short Circuit Protection and Disable Safety Features
  • Reverse Battery Protection
  • Low OFF Quiescent Current, 50 μA Maximum
  • Wide Operating Temperature Range −40°C to +125°C
  • TO-263 and 20-Pin Power Surface Mount Packages
  • Lead Form Compatible with TLE4267 TO-220 Regulator

All trademarks are the property of their respective owners.

The LM9070 is a 5V, 3% accurate, 250 mA low-dropout voltage regulator. The regulator features an active low delayed reset output flag which can be used to reset a microprocessor system on turn-ON and in the event that the regulator output falls out of regulation for any reason. An external capacitor programs a delay time interval before the reset output can return high.

Designed for automotive application the LM9070 contains a variety of protection features such as reverse battery, over-voltage shutdown, thermal shutdown, input transient protection and a wide operating temperature range.

A unique two-input logic control scheme is used to enable or disable the regulator output. An ON/OFF input can be provided by an ignition switch derived signal while a second, Keep-Alive input, is generated by a system controller. This allows for a system to remain ON after ignition has been switched OFF. The system controller can then execute a power-down routine and after which command the regulator OFF to a low quiescent current state (60 μA max).

Design techniques have been employed to allow the regulator to remain operational and not generate false reset signals when subjected to high levels of RF energy (300V/m from 2 MHz to 400 MHz).

The LM9070 is a 5V, 3% accurate, 250 mA low-dropout voltage regulator. The regulator features an active low delayed reset output flag which can be used to reset a microprocessor system on turn-ON and in the event that the regulator output falls out of regulation for any reason. An external capacitor programs a delay time interval before the reset output can return high.

Designed for automotive application the LM9070 contains a variety of protection features such as reverse battery, over-voltage shutdown, thermal shutdown, input transient protection and a wide operating temperature range.

A unique two-input logic control scheme is used to enable or disable the regulator output. An ON/OFF input can be provided by an ignition switch derived signal while a second, Keep-Alive input, is generated by a system controller. This allows for a system to remain ON after ignition has been switched OFF. The system controller can then execute a power-down routine and after which command the regulator OFF to a low quiescent current state (60 μA max).

Design techniques have been employed to allow the regulator to remain operational and not generate false reset signals when subjected to high levels of RF energy (300V/m from 2 MHz to 400 MHz).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM9070 Low-Dropout Sys VReg with Keep-Alive ON/OFF Cntrl datasheet (Rev. E) 29 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TO-263 (KTW) 7 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos