Datasheet
- LM9830 36-Bit Color Document Scanner (Rev. B)
(PDF , 599 KB) 14 May 2004 - View All Technical Documents
Device Uses
- Color Flatbed Document Scanners
- Color Sheetfed Document Scanners
Key Specifications
- Analog to Digital Converter Resolution . . . 12 Bits
- Maximum Pixel Conversion Rate . . . 6MHz
- A4 Color 150dpi scan (typical, EPP Interface) . . . <10 seconds
- A4 Color 300dpi scan (typical, EPP Interface) . . . <40 seconds
- A4 Color 600dpi scan (typical, EPP Interface) . . . <160 seconds
- Supply Voltage . . . +5V±10%
- Power Dissipation (typical) . . . 350mW
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LM9830VJD | ACTIVE | 0 to 70 | 7.68 | 1ku | TQFP (NEZ) | 100 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM9830VJD/NOPB | ACTIVE | 0 to 70 | 7.68 | 1ku | TQFP (NEZ) | 100 | View | 90 | 178 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM9833 | 48-Bit Color, 1200dpi USB Image Scanner | ANALOG FRONT END - CCD/CMOS | 16 Bit (48 Bit Color) 3 Channel Usb1.1 (Usb2.0 Compatible) Scanner-On-A-Chip |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 599 | 14 May 2004 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 