Product details

Resolution (Bits) 16 Number of channels 3 Sample rate (Msps) 45 Gain (min) (dB) -3 Gain (max) (dB) 17.9 Pd (typ) (mW) 505 Supply voltage (max) (V) 3.3 Operating temperature range (°C) 0 to 70 Output data format CMOS, LVDS Rating Catalog
Resolution (Bits) 16 Number of channels 3 Sample rate (Msps) 45 Gain (min) (dB) -3 Gain (max) (dB) 17.9 Pd (typ) (mW) 505 Supply voltage (max) (V) 3.3 Operating temperature range (°C) 0 to 70 Output data format CMOS, LVDS Rating Catalog
TSSOP (DGG) 48 101.25 mm² 12.5 x 8.1
  • LVDS/CMOS Outputs
  • LVDS/CMOS Pixel Rate Input Clock or ADC Input Clock
  • CDS or S/H Processing for CCD or CIS Sensors
  • Independent Gain/Offset Correction for Each Channel
  • Digital Black Level Correction Loop for Each Channel
  • Programmable Input Clamp Voltage
  • Flexible CCD/CIS Sensor Timing Generator
  • Key Specifications
    • Maximum Input Level: 1.2 or 2.4 Volt Modes
      • (Both with + or – Polarity Option)
    • ADC Resolution: 16-Bit
    • ADC Sampling Rate: 45 MSPS
    • INL: ±23 LSB (Typ)
    • Channel Sampling Rate: 15/22.5/30 MSPS
    • PGA Gain Steps: 256 Steps
    • PGA Gain Range: 0.7 to 7.84x
    • Analog DAC Resolution: ±9 Bits
    • Analog DAC Range: ±300 mV or ±600 mV
    • Digital DAC Resolution: ±6 Bits
    • Digital DAC Range: –1024 LSB to + 1008 LSB
    • SNR: –74dB (at 0 dB PGA Gain)
    • Power Dissipation: 505 mW (LVDS) 610 mW (CMOS)
    • Operating Temp: 0 to 70°C
    • Supply Voltage: 3.3 V Nominal (3.0 V to 3.6 V Range)
  • LVDS/CMOS Outputs
  • LVDS/CMOS Pixel Rate Input Clock or ADC Input Clock
  • CDS or S/H Processing for CCD or CIS Sensors
  • Independent Gain/Offset Correction for Each Channel
  • Digital Black Level Correction Loop for Each Channel
  • Programmable Input Clamp Voltage
  • Flexible CCD/CIS Sensor Timing Generator
  • Key Specifications
    • Maximum Input Level: 1.2 or 2.4 Volt Modes
      • (Both with + or – Polarity Option)
    • ADC Resolution: 16-Bit
    • ADC Sampling Rate: 45 MSPS
    • INL: ±23 LSB (Typ)
    • Channel Sampling Rate: 15/22.5/30 MSPS
    • PGA Gain Steps: 256 Steps
    • PGA Gain Range: 0.7 to 7.84x
    • Analog DAC Resolution: ±9 Bits
    • Analog DAC Range: ±300 mV or ±600 mV
    • Digital DAC Resolution: ±6 Bits
    • Digital DAC Range: –1024 LSB to + 1008 LSB
    • SNR: –74dB (at 0 dB PGA Gain)
    • Power Dissipation: 505 mW (LVDS) 610 mW (CMOS)
    • Operating Temp: 0 to 70°C
    • Supply Voltage: 3.3 V Nominal (3.0 V to 3.6 V Range)

The LM98714 is a fully integrated, high performance 16-Bit, 45 MSPS signal processing solution for digital color copiers, scanners, and other image processing applications. High-speed signal throughput is achieved with an innovative architecture utilizing Correlated Double Sampling (CDS), typically employed with CCD arrays, or Sample and Hold (S/H) inputs (for Contact Image Sensors and CMOS image sensors). The signal paths utilize 8 bit Programmable Gain Amplifiers (PGA), a ±9-Bit offset correction DAC and independently controlled Digital Black Level correction loops for each input. The PGA and offset DAC are programmed independently allowing unique values of gain and offset for each of the three inputs. The signals are then routed to a 45 MHz high performance analog-to-digital converter (ADC). The fully differential processing channel shows exceptional noise immunity, having a very low noise floor of –74dB. The 16-bit ADC has excellent dynamic performance making the LM98714 transparent in the image reproduction chain.

The LM98714 is a fully integrated, high performance 16-Bit, 45 MSPS signal processing solution for digital color copiers, scanners, and other image processing applications. High-speed signal throughput is achieved with an innovative architecture utilizing Correlated Double Sampling (CDS), typically employed with CCD arrays, or Sample and Hold (S/H) inputs (for Contact Image Sensors and CMOS image sensors). The signal paths utilize 8 bit Programmable Gain Amplifiers (PGA), a ±9-Bit offset correction DAC and independently controlled Digital Black Level correction loops for each input. The PGA and offset DAC are programmed independently allowing unique values of gain and offset for each of the three inputs. The signals are then routed to a 45 MHz high performance analog-to-digital converter (ADC). The fully differential processing channel shows exceptional noise immunity, having a very low noise floor of –74dB. The 16-bit ADC has excellent dynamic performance making the LM98714 transparent in the image reproduction chain.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM98714 Three Channel, 16-Bit, 45 MSPS Analog Front End With LVDS/CMOS Output and Integrated CCD/CIS Sensor Timing Generator datasheet (Rev. B) PDF | HTML 03 Apr 2017
Application note AN-1538 Interfacing Nationals DS90CR218A and LM98714 (Rev. C) 26 Apr 2013
White paper Simplify CCD/CIS Image Capturing with a 3-Channel 16-Bit AFE/Timing 18 May 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM98714 IBIS Model

SNAM026.ZIP (20 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TSSOP (DGG) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos