LMC555
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz

World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz - LMC555
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
LMG5200 GaN 48V to 1V point of load evaluation module LMG5200POLEVM-10 Evaluation Modules & Boards

Reference designs

Half-bridge point-of-load converter reference design with GaN technology

This reference design modifies the inboard transformer turns ratio from 5:1 to 3:1 to reduce input the range. The board supports input voltages from 24 V to 32 V and output voltages between 0.5 V to 1.0 V with output currents up to 40 A. This topology efficiently supports the high step-down ratio (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
10.8Vin to 13.2Vin; 48Vout @ 7.3A; 4-Phase Synchronous Boost Converter PMP7944 Texas Instruments Reference designs
7.5Vin to 10Vin; 11.5Vout @ 65A; 4-Phase Synchronous Boost Converter PMP7937 Texas Instruments Reference designs
Multiple Output Power Solution for Kintex 7 Application PMP7804 Texas Instruments Reference designs