SNOSD60 June 2017 LMC6001-MIL
PRODUCTION DATA.
LMC6001-MIL has an extremely low input current of 25 fA. In addition, its ultra-low input current noise of 0.13 fA/√Hz allows almost noiseless amplification of high-resistance signal sources. LMC6001-MIL is ideally suited for electrometer applications requiring ultra-low input leakage current such as sensitive photodetection transimpedance amplifiers and sensor amplifiers.
The LMC6001-MIL incorporates a novel op amp design topology that enables it to maintain rail-to-rail output swing even when driving a large load. Instead of relying on a push-pull unity gain output buffer stage, the output stage is taken directly from the internal integrator, which provides both low output impedance and large gain. Special feed-forward compensation design techniques are incorporated to maintain stability over a wider range of operating conditions than traditional op amps. These features make the LMC6001-MIL both easier to design with, and provide higher speed than products typically found in this low-power class.
CMOS devices tend to be susceptible to latch-up due to their internal parasitic SCR effects. The (I/O) input and output pins look similar to the gate of the SCR. There is a minimum current required to trigger the SCR gate lead. The LMC6001-MIL is designed to withstand 100-mA surge current on the I/O pins. Some resistive method should be used to isolate any capacitance from supplying excess current to the I/O pins. In addition, like an SCR, there is a minimum holding current for any latch-up mode. Limiting current to the supply pins will also inhibit latch-up susceptibility.
The LMC6001-MIL has a single functional mode and operates according to the conditions listed in Recommended Operating Conditions.