IB |
Input Current |
Either Input, VCM = 0 V, VS = ±5 V |
|
|
10 |
25 |
fA |
At the temperature extremes |
|
|
2000 |
IOS |
Input Offset Current |
|
|
5 |
|
At the temperature extremes |
|
|
1000 |
VOS |
Input Offset Voltage |
|
|
|
0.7 |
mV |
At the temperature extremes |
|
|
1 |
VS = ±5 V, VCM = 0 V |
|
|
|
10 |
At the temperature extremes |
|
|
1.35 |
TCVOS |
Input Offset Voltage Drift |
|
|
2.5 |
|
µV/°C |
RIN |
Input Resistance |
|
|
>1 |
|
TΩ |
CMRR |
Common Mode |
0 V ≤ VCM ≤ 7.5 V |
75 |
83 |
|
dB |
Rejection Ratio |
V+ = 10 V |
At the temperature extremes |
72 |
|
|
+PSRR |
Positive Power Supply Rejection Ratio |
5 V ≤ V+ ≤ 15 V |
|
73 |
83 |
|
At the temperature extremes |
70 |
|
|
−PSRR |
Negative Power Supply Rejection Ratio |
0 V ≥ V− ≥ −10 V |
|
80 |
94 |
|
At the temperature extremes |
77 |
|
|
AV |
Large Signal Voltage Gain |
Sourcing, RL = 2 kΩ(3) |
|
400 |
1400 |
|
V/mV |
|
300 |
|
|
Sinking, RL = 2 kΩ(3) |
|
180 |
350 |
|
At the temperature extremes |
100 |
|
|
VCM |
Input Common-Mode Voltage |
V+ = 5 V and 15 V For CMRR ≥ 60 dB |
VCM Low |
|
|
–0.4 |
–0.1 |
V |
At the temperature extremes |
|
|
0 |
VCM High |
|
V+ − 2.3 |
V+ − 1.9 |
|
At the temperature extremes |
V+ − 2.5 |
|
|
VO |
Output Swing |
V+ = 15 V, RL = 2 kΩ to 2.5 V |
VO Low |
|
|
0.1 |
0.14 |
V |
At the temperature extremes |
|
|
0.17 |
VO High |
|
4.8 |
4.87 |
|
At the temperature extremes |
4.73 |
|
|
V+ = 15 V, RL = 2 kΩ to 7.5 V |
VO Low |
|
|
0.26 |
0.35 |
At the temperature extremes |
|
|
0.45 |
VO High |
|
14.5 |
14.63 |
|
At the temperature extremes |
14.34 |
|
|
IO |
Output Current |
Sourcing, V+ = 5 V, VO = 0 V |
|
16 |
22 |
|
mA |
At the temperature extremes |
10 |
|
|
Sinking, V+ = 5 V, VO = 5 V |
|
16 |
21 |
|
At the temperature extremes |
13 |
|
|
Sourcing, V+ = 15 V, VO = 0 V |
|
28 |
30 |
|
At the temperature extremes |
22 |
|
|
Sinking, V+ = 15 V, VO = 13 V(4) |
|
28 |
34 |
|
At the temperature extremes |
22 |
|
|
IS |
Supply Current |
V+ = 5 V, VO = 1.5 V |
|
|
450 |
750 |
µA |
At the temperature extremes |
|
|
900 |
V+ = 15 V, VO = 7.5 V |
|
|
550 |
850 |
At the temperature extremes |
|
|
950 |