Product details

Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
DIESALE (Y) See data sheet
  • (Typical Unless Otherwise Noted)
  • Low Offset Voltage  100μV
  • Ultra Low Supply current 16μA/Amplifier
  • Operates from 4.5V to 15V Single Supply
  • Ultra Low Input Bias Current 10fA
  • Output Swing within 10mV of Supply Rail, 100k Load
  • Input Common-Mode Range Includes V
  • High Voltage Gain 140dB
  • Improved Latchup Immunity

All trademarks are the property of their respective owners.

  • (Typical Unless Otherwise Noted)
  • Low Offset Voltage  100μV
  • Ultra Low Supply current 16μA/Amplifier
  • Operates from 4.5V to 15V Single Supply
  • Ultra Low Input Bias Current 10fA
  • Output Swing within 10mV of Supply Rail, 100k Load
  • Input Common-Mode Range Includes V
  • High Voltage Gain 140dB
  • Improved Latchup Immunity

All trademarks are the property of their respective owners.

The LMC6062 is a precision dual low offset voltage, micropower operational amplifier, capable of precision single supply operation. Performance characteristics include ultra low input bias current, high voltage gain, rail-to-rail output swing, and an input common mode voltage range that includes ground. These features, plus its low power consumption, make the LMC6062 ideally suited for battery powered applications.

Other applications using the LMC6062 include precision full-wave rectifiers, integrators, references, sample-and-hold circuits, and true instrumentation amplifiers.

This device is built with TI's advanced double-Poly Silicon-Gate CMOS process.

For designs that require higher speed, see the LMC6082 precision dual operational amplifier.

PATENT PENDING

The LMC6062 is a precision dual low offset voltage, micropower operational amplifier, capable of precision single supply operation. Performance characteristics include ultra low input bias current, high voltage gain, rail-to-rail output swing, and an input common mode voltage range that includes ground. These features, plus its low power consumption, make the LMC6062 ideally suited for battery powered applications.

Other applications using the LMC6062 include precision full-wave rectifiers, integrators, references, sample-and-hold circuits, and true instrumentation amplifiers.

This device is built with TI's advanced double-Poly Silicon-Gate CMOS process.

For designs that require higher speed, see the LMC6082 precision dual operational amplifier.

PATENT PENDING

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMC6062 Precision CMOS Dual Micropower Operational Amplifier datasheet (Rev. D) 13 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-856 A SPICE Comp Macromodel for CMOS Op Amplifiers (Rev. C) 06 May 2013
Application note Effect of Heavy Loads on Accuracy and Linearity of Op Amp Circuits (Rev. B) 22 Apr 2013
More literature Die D/S LMC6062I-MDC-MWC Precision CMOS Dual Micropower Op Amp 10 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMC606x PSpice Model (Rev. D)

SNOM189D.ZIP (30 KB) - PSpice Model
Simulation model

LMC606x TINA-TI Reference Design (Rev. B)

SNOM649B.TSC (303 KB) - TINA-TI Reference Design
Simulation model

LMC606x TINA-TI Spice Model (Rev. B)

SNOM648B.ZIP (12 KB) - TINA-TI Spice Model
Package Pins Download
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos