LMC6482 (ACTIVE)

Ultra-low Bias Current, Precision CMOS Rail-to-Rail Input and Output Operational Amplifier

Ultra-low Bias Current, Precision CMOS Rail-to-Rail Input and Output Operational Amplifier - LMC6482
 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Details DPPM / MTBF / FIT Rate
LMC6482AIM     TBD   Call TI   Call TI View View
RoHS Compliant LMC6482AIM/NOPB     Green (RoHS & no Sb/Br)   CU SN   Level-1-260C-UNLIM View View
LMC6482AIMX     TBD   Call TI   Call TI View View
RoHS Compliant LMC6482AIMX/NOPB     Green (RoHS & no Sb/Br)   CU SN   Level-1-260C-UNLIM View View
RoHS Compliant LMC6482AIN/NOPB     Green (RoHS & no Sb/Br)   CU SN   Level-1-NA-UNLIM View View
LMC6482IM     TBD   Call TI   Call TI View View
RoHS Compliant LMC6482IM/NOPB     Green (RoHS & no Sb/Br)   CU SN   Level-1-260C-UNLIM View View
LMC6482IMM     TBD   Call TI   Call TI View View
RoHS Compliant LMC6482IMM/NOPB     Green (RoHS & no Sb/Br)   CU SN   Level-1-260C-UNLIM View View
LMC6482IMMX     TBD   Call TI   Call TI View View
RoHS Compliant LMC6482IMMX/NOPB     Green (RoHS & no Sb/Br)   CU SN   Level-1-260C-UNLIM View View
LMC6482IMX     TBD   Call TI   Call TI View View
RoHS Compliant LMC6482IMX/NOPB     Green (RoHS & no Sb/Br)   CU SN   Level-1-260C-UNLIM View View
RoHS Compliant LMC6482IN/NOPB     Green (RoHS & no Sb/Br)   CU SN   Level-1-NA-UNLIM View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LMC6482 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.