LMC6484 Ultra-low Bias Current, Precision CMOS Rail-to-Rail Input and Output Quad Operational Amplifier | TI.com

LMC6484
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Ultra-low Bias Current, Precision CMOS Rail-to-Rail Input and Output Quad Operational Amplifier

 

Recommended alternative parts

  • OPA4196  - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   Designs can achieve better performance
  • OPA4196  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   Higher GBW and SR, higher DC precision, 50% less noise, 66% lower IQ and extended industrial temperature range

Description

The LMC6484 device provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique among rail-to-rail input amplifiers.

It is ideal for systems, such as data acquisition, that require a large input signal range. The LMC6484 is also an excellent upgrade for circuits using limited common-mode range amplifiers such as the TLC274 and TLC279.

Maximum dynamic signal range is assured in low voltage and single-supply systems by the rail-to-rail output swing of the LMC6484. The rail-to-rail output swing of the LMC6484 is ensured for loads down to 600 Ω.

Specified low voltage characteristics and low power dissipation make the LMC6484 especially well-suited for battery-operated systems.

See the LMC6482 (SNOS674) data sheet for a dual CMOS operational amplifier with these same features.

Features

  • Rail-to-Rail Input Common-Mode Voltage Range
    (Specified Over Temperature)
  • Rail-to-Rail Output Swing (Within 20 mV of Supply
    Rail, 100-kΩ Load)
  • Assured 3-V, 5-V and 15-V Performance
  • Excellent CMRR and PSRR: 82 dB
  • Ultra Low Input Current: 20 fA
  • High Voltage Gain (RL = 500 kΩ): 130 dB
  • Specified for 2-kΩ and 600-Ω Loads

Parametrics

Compare all products in Precision op amps (Vos<1mV) Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Offset drift (Typ) (uV/C) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) CMRR (Typ) (dB) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Input bias current (Max) (pA) Output current (Typ) (mA) Features Architecture
LMC6484 Order now 4     3     15     1.5     1.3     In
Out    
0.75     1     0.5     37     82     Catalog     -40 to 85     PDIP | 14
SOIC | 14    
14PDIP: 52 mm2: 8.26 x 6.35 (PDIP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
2     30         CMOS