SNOS719G September   1999  – September 2015 LMC7101 , LMC7101Q-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings: LMC7101
    3. 6.3  ESD Ratings: LMC7101Q-Q1
    4. 6.4  Recommended Operating Conditions
    5. 6.5  Thermal Information
    6. 6.6  Electrical Characteristics: 2.7 V
    7. 6.7  DC Electrical Characteristics: 3 V
    8. 6.8  DC Electrical Characteristics: 5 V
    9. 6.9  DC Electrical Characteristics: 15 V
    10. 6.10 AC Electrical Characteristics: 5 V
    11. 6.11 AC Electrical Characteristics: 15 V
    12. 6.12 Typical Characteristics
      1. 6.12.1 Typical Characteristics: 2.7 V
      2. 6.12.2 Typical Characteristics: 3 V
      3. 6.12.3 Typical Characteristics: 5 V
      4. 6.12.4 Typical Characteristics: 15 V
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Benefits of the LMC7101 Tiny Amplifier
        1. 7.3.1.1 Size
        2. 7.3.1.2 Height
        3. 7.3.1.3 Signal Integrity
        4. 7.3.1.4 Simplified Board Layout
        5. 7.3.1.5 Low THD
        6. 7.3.1.6 Low Supply Current
        7. 7.3.1.7 Wide Voltage Range
    4. 7.4 Device Functional Modes
      1. 7.4.1 Input Common Mode
        1. 7.4.1.1 Voltage Range
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Rail-to-Rail Output
      2. 8.1.2 Capacitive Load Tolerance
      3. 8.1.3 Compensating for Input Capacitance When Using Large Value Feedback Resistors
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
    2. 11.2 Related Links
    3. 11.3 Community Resource
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Tiny 5-Pin SOT-23 Package Saves Space—Typical Circuit Layouts Take Half the Space of 8-Pin SOIC Designs
  • Ensured Specifications at 2.7-V, 3-V, 5-V, 15-V Supplies
  • Typical Supply Current 0.5 mA at 5 V
  • Typical Total Harmonic Distortion of 0.01% at 5 V
  • 1-MHz Gain Bandwidth
  • Similar to Popular LMC6482 and LMC6484
  • Rail-to-Rail Input and Output
  • Temperature Range –40°C to 125°C
    (LMC7101Q-Q1)

2 Applications

  • Mobile Communications
  • Notebooks and PDAs
  • Battery Powered Products
  • Sensor Interface
  • Automotive Applications (LMC7101Q-Q1)

3 Description

The LMC7101 device is a high-performance CMOS operational amplifier available in the space-saving 5-pin SOT-23 tiny package. This makes the LMC7101 ideal for space- and weight-critical designs. The performance is similar to a single amplifier of the LMC6482 and LMC6484 types, with rail-to-rail input and output, high open-loop gain, low distortion, and low-supply currents.

The main benefits of the tiny package are most apparent in small portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The tiny amplifiers can be placed on a board where they are needed, thus simplifying board layout.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMC7101,
LMC7101Q-Q1
SOT-23 (5) 2.90 mm × 1.60 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Example Application

LMC7101 LMC7101Q-Q1 example_app_snos719.gif