LMC7660 Switched Capacitor Voltage Converter | TI.com

LMC7660 (ACTIVE)

Switched Capacitor Voltage Converter

Switched Capacitor Voltage Converter - LMC7660
Datasheet
 

Recommended alternative parts

  • LM2664  -  High Input Voltage And Switching Frequency, Has On/Off Pin
  • LM2665  -  Has On/Off Pin, Improved Input Voltage And Switching Frequency.

Description

The LMC7660 is a CMOS voltage converter capable of converting a positive voltage in the range of +1.5V to +10V to the corresponding negative voltage of −1.5V to −10V. The LMC7660 is a pin-for-pin replacement for the industry-standard 7660. The converter features: operation over full temperature and voltage range without need for an external diode, low quiescent current, and high power efficiency.

The LMC7660 uses its built-in oscillator to switch 4 power MOS switches and charge two inexpensive electrolytic capacitors.

Features

  • Operation Over Full Temperature and Voltage Range without an External Diode
  • Low Supply Current, 200 μA Max
  • Pin-for-pin Replacement for the 7660
  • Wide Operating Range 1.5V to 10V
  • 97% Voltage Conversion Efficiency
  • 95% Power Conversion Efficiency
  • Easy to Use, Only 2 External Components
  • Extended Temperature Range

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Charge pumps (inductorless) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Iq (Typ) (mA) Features Operating temperature range (C) Type Rating Package Group
LMC7660 Order now 1.5     10     -1.5     0.05     1     10     0.12    
   
-40 to 85     Charge Pump     Catalog     PDIP | 8
SOIC | 8