LMD18201
(ACTIVE) 3-Amp, 55 Volt H-Bridge

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
3-Amp, 55 Volt H-Bridge - LMD18201

Datasheet

Device Uses

  • DC and Stepper Motor Drives
  • Position and Velocity Servomechanisms
  • Factory Automation Robots
  • Numerically Controlled Machinery
  • Computer Printers and Plotters


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LMD18201T ACTIVE -40 to 125 7.70 | 1ku TO-220 (NDJ) | 11 View 20 | TUBE 454 For lead times contact TI Authorized Distributor or local TI sales office
LMD18201T/NOPB ACTIVE -40 to 125 7.70 | 1ku TO-220 (NDJ) | 11 View 20 | TUBE >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LMD18200   3A, 55V H-Bridge   POWER MANAGEMENT SPECIAL FUNCTIONS - MOTION/MOTOR CONTROL    Has Integrated Low-Loss Current Sensing Circuitry  
LMD18245   3A, 55V DMOS Full-Bridge Motor Driver   POWER MANAGEMENT SPECIAL FUNCTIONS - MOTION/MOTOR CONTROL    Current Sensing And Digital Control (4 Bit DAC) Of Motor Current  
LM5102   High Voltage Half-Bridge Gate Driver with Programmable Delay   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    Dual 100V High Side / Low Side Mosfet Driver  
LM5104   High Voltage Half-Bridge Gate Driver with Adaptive Delay   AC/DC AND ISOLATED DC/DC POWER SUPPLY - Gate Driver    Dual 100V High Side / Low Side Mosfet Driver, Single Pwm Input  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 482 09 Apr 2013

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here