LME49600

ACTIVE

1-channel, 110-MHz, high-fidelity, high-current headphone buffer

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 180 Slew rate (typ) (V/µs) 2000 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 60 Iq per channel (typ) (mA) 14 Vn at 1 kHz (typ) (nV√Hz) 3 THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.25 Architecture Voltage FB CMRR (typ) (dB) 0 Input bias current (max) (pA) 5000000
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 180 Slew rate (typ) (V/µs) 2000 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 60 Iq per channel (typ) (mA) 14 Vn at 1 kHz (typ) (nV√Hz) 3 THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.25 Architecture Voltage FB CMRR (typ) (dB) 0 Input bias current (max) (pA) 5000000
TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Pin-Selectable Bandwidth and Quiescent Current
  • Pure Fidelity, Pure Performance
  • Short Circuit Protection
  • Thermal Shutdown
  • TO–263 Surface-Mount Package

Key Specifications

  • Low THD+N (VOUT = 3VRMS, f = 1kHz, ): 0.00003% (typ)
  • Slew Rate: 2000V/μs (typ)
  • High Output Current: 250mA (typ)
  • Bandwidth
    •  BW Pin Floating: 110MHz (typ)
    •  BW Connected to VEE: 180MHz (typ)
  • Supply Voltage Range: ±2.25V ≤ VS ≤ ±18V

All trademarks are the property of their respective owners.

  • Pin-Selectable Bandwidth and Quiescent Current
  • Pure Fidelity, Pure Performance
  • Short Circuit Protection
  • Thermal Shutdown
  • TO–263 Surface-Mount Package

Key Specifications

  • Low THD+N (VOUT = 3VRMS, f = 1kHz, ): 0.00003% (typ)
  • Slew Rate: 2000V/μs (typ)
  • High Output Current: 250mA (typ)
  • Bandwidth
    •  BW Pin Floating: 110MHz (typ)
    •  BW Connected to VEE: 180MHz (typ)
  • Supply Voltage Range: ±2.25V ≤ VS ≤ ±18V

All trademarks are the property of their respective owners.

The LME49600 is a high performance, low distortion high fidelity 250mA audio buffer. The LME49600 is designed for a wide range of applications. It can be used inside the feedback loop of op amps.

The LME49600 offers a pin-selectable bandwidth: a low current, 110MHz bandwidth mode that consumes 7.3mA and a wide 180MHz bandwidth mode that consumes 13.2mA. In both modes the LME49600 has a nominal 2000V/μs slew rate. Bandwidth is easily adjusted by either leaving the BW pin unconnected or connecting a resistor between the BW pin and the VEE pin.

The LME49600 is fully protected through internal current limit and thermal shutdown.

The LME49600 is a high performance, low distortion high fidelity 250mA audio buffer. The LME49600 is designed for a wide range of applications. It can be used inside the feedback loop of op amps.

The LME49600 offers a pin-selectable bandwidth: a low current, 110MHz bandwidth mode that consumes 7.3mA and a wide 180MHz bandwidth mode that consumes 13.2mA. In both modes the LME49600 has a nominal 2000V/μs slew rate. Bandwidth is easily adjusted by either leaving the BW pin unconnected or connecting a resistor between the BW pin and the VEE pin.

The LME49600 is fully protected through internal current limit and thermal shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
BUF634A ACTIVE 210-MHz, 250-mA high-speed buffer Wider BW (240 MHz), lower Iq (8.5 mA), and higher slew rate (3,750 V/µs)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LME49600 High Performance, High Fidelity, High Current Audio Buffer datasheet (Rev. E) 04 Apr 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide LME49600 Headphone Amplifier Evaluation Board User's Guide (Rev. A) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LME49600TSBD — LME49600 Headphone Amplifier Evaluation Board

Overview

The LME49600 is a high performance, low distortion high fidelity 250mA audio buffer. Whereas there are many uses for the LME49600, this application report describes a headphone amplifier circuit and associated demonstration board. Designed for use inside an operational amplifier’s feedback (...)

User guide: PDF
Not available on TI.com
Simulation model

LME49600 PSpice Model (Rev. A)

SNAM140A.ZIP (20 KB) - PSpice Model
Simulation model

LME49600 TINA-TI Reference Design

SNAM138.TSC (15 KB) - TINA-TI Reference Design
Simulation model

LME49600 TINA-TI Spice Model

SNAM139.ZIP (6 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
TO-263 (KTT) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos