LME49743

ACTIVE

4-channel, 30-MHz, high-fidelity, high-performance audio op amp

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 34 GBW (typ) (MHz) 30 Slew rate (typ) (V/µs) 12 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 2.5 Vn at 1 kHz (typ) (nV√Hz) 3.5 Features Premium Sound, Shutdown THD + N at 1 kHz (typ) (%) 0.0001 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.021 Architecture Voltage FB CMRR (typ) (dB) 106 Input bias current (max) (pA) 200000
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 34 GBW (typ) (MHz) 30 Slew rate (typ) (V/µs) 12 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 2.5 Vn at 1 kHz (typ) (nV√Hz) 3.5 Features Premium Sound, Shutdown THD + N at 1 kHz (typ) (%) 0.0001 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.021 Architecture Voltage FB CMRR (typ) (dB) 106 Input bias current (max) (pA) 200000
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Easily Drives 600Ω Loads
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • 98dB (Typ) PSRR and 106dB (Typ) CMRR
  • TSSOP Package

All trademarks are the property of their respective owners.

  • Easily Drives 600Ω Loads
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • 98dB (Typ) PSRR and 106dB (Typ) CMRR
  • TSSOP Package

All trademarks are the property of their respective owners.

The LME49743 is a low distortion, low noise, high slew rate operational amplifier optimized and fully specified for high performance, high fidelity applications. The LME49743 audio operational amplifier delivers superior audio signal amplification for outstanding audio performance. The LME49743 combines low voltage noise density (3.5nV/√Hz) and THD+N (0.0001%) to easily satisfy demanding audio applications. To ensure that the most challenging loads are driven without compromise, the LME49743 has a slew rate of ±12V/μs and an output current capability of ±21mA.

The LME49743's outstanding CMRR(106dB), PSRR(98dB), and VOS (±0.15mV) give the amplifier excellent operational amplifier DC performance.

The LME49743 has a wide supply range of ±4.0V to ±17V. Over this supply range the LME49743’s input circuitry maintains excellent common-mode, power supply rejection, and low input bias current. The LME49743 is unity gain stable.

The LME49743 is available in 14–lead TSSOP.

The LME49743 is a low distortion, low noise, high slew rate operational amplifier optimized and fully specified for high performance, high fidelity applications. The LME49743 audio operational amplifier delivers superior audio signal amplification for outstanding audio performance. The LME49743 combines low voltage noise density (3.5nV/√Hz) and THD+N (0.0001%) to easily satisfy demanding audio applications. To ensure that the most challenging loads are driven without compromise, the LME49743 has a slew rate of ±12V/μs and an output current capability of ±21mA.

The LME49743's outstanding CMRR(106dB), PSRR(98dB), and VOS (±0.15mV) give the amplifier excellent operational amplifier DC performance.

The LME49743 has a wide supply range of ±4.0V to ±17V. Over this supply range the LME49743’s input circuitry maintains excellent common-mode, power supply rejection, and low input bias current. The LME49743 is unity gain stable.

The LME49743 is available in 14–lead TSSOP.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA1604 ACTIVE Quad, SoundPlus High-Performance, Bipolar-Input Audio Op Amp Better specificaiton

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LME49743 Quad High Performance, High Fidelity Audio Operational Amplifier datasheet (Rev. B) 04 Apr 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LME49743 TINA-TI Reference Design (Rev. B)

SNAM196B.TSC (513 KB) - TINA-TI Reference Design
Simulation model

LME49743 TINA-TI Spice Model (Rev. A)

SNAM197A.ZIP (10 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
TSSOP (PW) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos