Home Power management Gate drivers Low-side drivers

LMG1020

ACTIVE

7-A/5-A single channel gate driver with 5-V UVLO for nano second input pulses

Product details

Number of channels 1 Power switch GaNFET, MOSFET Peak output current (A) 7 Input supply voltage (min) (V) 4.75 Input supply voltage (max) (V) 5.25 Features low-side, ultra-fast Operating temperature range (°C) -40 to 125 Rise time (ns) 0.4 Fall time (ns) 0.4 Propagation delay time (µs) 0.0025 Input threshold TTL Channel input logic Inverting, Non-inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3.5 Driver configuration Low Side
Number of channels 1 Power switch GaNFET, MOSFET Peak output current (A) 7 Input supply voltage (min) (V) 4.75 Input supply voltage (max) (V) 5.25 Features low-side, ultra-fast Operating temperature range (°C) -40 to 125 Rise time (ns) 0.4 Fall time (ns) 0.4 Propagation delay time (µs) 0.0025 Input threshold TTL Channel input logic Inverting, Non-inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3.5 Driver configuration Low Side
DSBGA (YFF) 6 1.4000000000000001 mm² 1 x 1.4000000000000001
  • Low-Side, Ultra-Fast Gate Driver for GaN and Silicon FETs
  • 1 ns Minimum Input Pulse Width
  • Up to 60 MHz Operation
  • 2.5 ns Typical, 4.5 ns Maximum Propagation Delay
  • 400 ps Typical Rise and Fall Time
  • 7-A Peak Source and 5-A Peak Sink Currents
  • 5-V Supply Voltage
  • UVLO and Overtemperature Protection
  • 0.8 mm × 1.2 mm WCSP Package
  • Low-Side, Ultra-Fast Gate Driver for GaN and Silicon FETs
  • 1 ns Minimum Input Pulse Width
  • Up to 60 MHz Operation
  • 2.5 ns Typical, 4.5 ns Maximum Propagation Delay
  • 400 ps Typical Rise and Fall Time
  • 7-A Peak Source and 5-A Peak Sink Currents
  • 5-V Supply Voltage
  • UVLO and Overtemperature Protection
  • 0.8 mm × 1.2 mm WCSP Package

The LMG1020 device is a single, low-side driver designed for driving GaN FETs and logic-level MOSFETs in high-speed applications including LiDAR, time-of-flight, facial recognition, and any power converters involving low side drivers. The design simplicity of the LMG1020 enables extremely fast propagation delays of 2.5 nanoseconds and minimum pulse width of 1 nanosecond. The drive strength is independently adjustable for the pull-up and pull-down edges by connecting external resistors between the gate and OUTH and OUTL, respectively.

The driver features undervoltage lockout (UVLO) and overtemperature protection (OTP) in the event of overload or fault conditions.

0.8-mm × 1.2-mm WCSP package of LMG1020 minimizes gate loop inductance and maximizes power density in high-frequency applications.

The LMG1020 device is a single, low-side driver designed for driving GaN FETs and logic-level MOSFETs in high-speed applications including LiDAR, time-of-flight, facial recognition, and any power converters involving low side drivers. The design simplicity of the LMG1020 enables extremely fast propagation delays of 2.5 nanoseconds and minimum pulse width of 1 nanosecond. The drive strength is independently adjustable for the pull-up and pull-down edges by connecting external resistors between the gate and OUTH and OUTL, respectively.

The driver features undervoltage lockout (UVLO) and overtemperature protection (OTP) in the event of overload or fault conditions.

0.8-mm × 1.2-mm WCSP package of LMG1020 minimizes gate loop inductance and maximizes power density in high-frequency applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet LMG1020 5-V, 7-A, 5-A Low-Side GaN and MOSFET Driver For 1-ns Pulse Width Applications datasheet (Rev. B) PDF | HTML 16 Oct 2018
Application brief GaN Applications PDF | HTML 10 Aug 2022
Application brief GaN Driver Schematic and Layout Recommendations PDF | HTML 10 Aug 2022
Application brief Key Parameters and Driving Requirements of GaN FETs PDF | HTML 04 Aug 2022
Application brief Nomenclature, Types, and Structure of GaN Transistors PDF | HTML 04 Aug 2022
Application brief How GaN Enables More Efficient and Reduced Form Factor Power Supplies PDF | HTML 02 Aug 2022
EVM User's guide Using the LMG1020-EVM Nano-second LiDAR EVM (Rev. C) 08 May 2020
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mar 2020
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
E-book E-book: An engineer’s guide to industrial robot designs 12 Feb 2020
Application note GaN Gate Driver Layout Help 23 May 2019
Technical article 5 ways TI’s tiny devices deliver huge innovations to engineers PDF | HTML 08 Nov 2018
Technical article GaN drivers – switching faster than today’s technology PDF | HTML 05 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMG1020EVM-006 — LMG1020 GaN Low-side Driver + GaN FET LiDAR Evaluation Module

The LMG1020EVM-006 is a small, easy-to-use power stage for LIDAR laser drive. The EVM includes an integrated resistive load, (laser not included) and takes a short-pulse input that can either be buffered (and shortened further), or passed directly to the power stage. The board can demonstrate (...)
User guide: PDF
Not available on TI.com
Simulation model

LMG1020 PSpice Transient Model (Rev. C)

SNOM618C.ZIP (1575 KB) - PSpice Model
Simulation model

LMG1020 TINA-TI Reference Design (Rev. A)

SNOM619A.TSC (66 KB) - TINA-TI Reference Design
Simulation model

LMG1020 TINA-TI Transient Spice Model (Rev. A)

SNOM620A.ZIP (43 KB) - TINA-TI Spice Model
Calculation tool

SLURB17 LMG1020 Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Low-side drivers
LMG1020 7-A/5-A single channel gate driver with 5-V UVLO for nano second input pulses
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01573 — Nanosecond Laser Driver Reference Design for LiDAR

This light distancing and ranging (LiDAR) reference design showcases the LMG1020 and LMG1025-Q1 low side gate drivers for narrow pulse applications. These devices are capable of driving a FET to produce <1.5-ns laser optical pulses in excess of 100W.
Design guide: PDF
Schematic: PDF
Package Pins Download
DSBGA (YFF) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos