LMG3410R070
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
600-V 70mΩ GaN with integrated driver and protection

 

Models (2)

Title Category Type Date
LMG3410 TINA-TI Spice Model (Rev. B) TINA-TI Spice Model TSC 12 Jul 2019
LMG3410 PSpice Transient Model (Rev. B) PSpice Model ZIP 12 Jul 2019

Design kits & evaluation modules (2)

Name Part# Type
LMG3410R070 daughter card LMG3410-HB-EVM Evaluation Modules & Boards
LMG34xx GaN system-level evaluation motherboard LMG34XX-BB-EVM Evaluation Modules & Boards

Reference designs

400V – 12V/500W High Frequency Resonant Converter Reference Design Using High Voltage GaN Devices

The PMP20289 was built and tested to verify the performance of a high frequency (>400kHz nominal switching frequency) LLC series resonant converter (LLC-SRC) implemented with Texas Instrument’s high voltage GaN FETs under nominal (390V to 12V) voltage conversion. The digital controller (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LMG3410R070 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.