LMG3411R050 600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection | TI.com

LMG3411R050
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection

 

More information

Get started with your GaN design today with the LMG3411R050 development kit:

Description

The LMG341xR050 GaN power stage with integrated driver and protection enables designers to achieve new levels of power density and efficiency in power electronics systems. The LMG341x’s inherent advantages over silicon MOSFETs include ultra-low input and output capacitance, zero reverse recovery to reduce switching losses by as much as 80%, and low switch node ringing to reduce EMI. These advantages enable dense and efficient topologies like the totem-pole PFC.

The LMG341xR050 provides a smart alternative to traditional cascode GaN and standalone GaN FETs by integrating a unique set of features to simplify design, maximize reliability and optimize the performance of any power supply. Integrated gate drive enables 100 V/ns switching with near zero Vds ringing, less than 100 ns current limiting response self-protects against unintended shoot-through events, overtemperature shutdown prevents thermal runaway, and system interface signals provide self-monitoring capability.

Features

  • TI GaN FET reliability qualified with in-application hard-switching accelerated stress profiles
  • Enables high density power conversion designs
    • Superior system performance over cascode or stand-alone GaN FETs
    • Low inductance 8 mm x 8 mm QFN package for ease of design, and layout
    • Adjustable drive strength for switching performance and EMI control
    • Digital fault status output signal
    • Only +12 V unregulated supply needed
  • Integrated gate driver
    • Zero common source inductance
    • 20 ns Propagation delay for MHz operation
    • Trimmed gate bias voltage to compensate for threshold variations ensures reliable switching
    • 25 to 100V/ns User adjustable slew rate
  • Robust protection
    • Requires no external protection components
    • Overcurrent protection with less than 100 ns response
    • Greater than 150 V/ns Slew rate immunity
    • Transient overvoltage immunity
    • Overtemperature protection
    • Under voltage lock out (UVLO) Protection on all supply rails
  • Robust protection
    • LMG3410R050: Latched overcurrent protection
    • LMG3411R050: Cycle-by-cycle overcurrent protection

      All trademarks are the property of their respective owners.

    Parametrics

    Compare all products in Gallium nitride (GaN) Email Download to Excel
    Part number Order RDS (on) (Milliohm) VDS (Max) (V) ID (Max) (A) Approx. price (US$) Package size: mm2:W x L (PKG) Rating
    LMG3411R050 Order now 50     600     12     13.16 | 1ku     32VQFN: 64 mm2: 8 x 8 (VQFN | 32)     Catalog    
    LMG3410R050 Order now 50     600     12     5.98 | 1ku     32VQFN: 64 mm2: 8 x 8 (VQFN | 32)     Catalog    
    LMG3410R070 Order now 70     600     12     4.83 | 1ku     32VQFN: 64 mm2: 8 x 8 (VQFN | 32)     Catalog    
    LMG3410R150 Order now 150     600     6     3.28 | 1ku     32VQFN: 64 mm2: 8 x 8 (VQFN | 32)     Catalog    
    LMG3411R070 Order now 70     600     12     4.83 | 1ku     32VQFN: 64 mm2: 8 x 8 (VQFN | 32)     Catalog    
    LMG3411R150 Order now 150     600     6     3.28 | 1ku     32VQFN: 64 mm2: 8 x 8 (VQFN | 32)     Catalog    
    LMG5200 Order now 15     80     10     5.72 | 1ku     9QFM: 48 mm2: 6 x 8 (QFM | 9)     Catalog