LMG5200 80V GaN Half Bridge Power Stage | TI.com

LMG5200 (ACTIVE)

80V GaN Half Bridge Power Stage

 

Description

The LMG5200 device, an 80-V, 10-A driver plus GaN half-bridge power stage, provides an integrated power stage solution using enhancement-mode Gallium Nitride (GaN) FETs. The device consists of two 80-V GaN FETs driven by one high-frequency GaN FET driver in a half-bridge configuration.

GaN FETs provide significant advantages for power conversion as they have near zero reverse recovery and very small input capacitance CISS. All the devices are mounted on a completely bond-wire free package platform with minimized package parasitic elements. The LMG5200 device is available in a 6 mm × 8 mm × 2 mm lead-free package and can be easily mounted on PCBs.

The TTL logic compatible inputs can withstand input voltages up to 12 V regardless of the VCC voltage. The proprietary bootstrap voltage clamping technique ensures the gate voltages of the enhancement mode GaN FETs are within a safe operating range.

The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. It is an ideal solution for applications requiring high-frequency, high-efficiency operation in a small form factor. When used with the TPS53632G controller, the LMG5200 enables direct conversion from 48-V to point-of-load voltages (0.5-1.5 V).

Features

  • Integrated 15-mΩ GaN FETs and Driver
  • 80-V Continuous, 100-V Pulsed Voltage Rating
  • Package Optimized for Easy PCB Layout, Eliminating Need for Underfill, Creepage, and Clearance Requirements
  • Very Low Common Source Inductance to Ensure High Slew Rate Switching Without Causing Excessive Ringing in Hard-Switched Topologies
  • Ideal for Isolated and Non-Isolated Applications
  • Gate Driver Capable of Up to 10 MHz Switching
  • Internal Bootstrap Supply Voltage Clamping to Prevent GaN FET Overdrive
  • Supply Rail Undervoltage Lockout Protection
  • Excellent Propagation Delay (29.5 ns Typical) and Matching (2 ns Typical)
  • Low Power Consumption

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in GaN FET power stages

 
Prop delay (ns)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
LMG5200 LMG3410R050 LMG3410R070
29.5     20     20    
Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125    
QFM | 9     VQFN | 32     VQFN | 32    
See datasheet (QFM)     32VQFN: 64 mm2: 8 x 8 (VQFN | 32)     32VQFN: 64 mm2: 8 x 8 (VQFN | 32)