Home Interface Serial digital interface (SDI) ICs

LMH0001

ACTIVE

SMPTE 259M / 344M Serial Digital Cable Driver

Product details

Function Cable driver Supply voltage (V) 3.3 Power consumption (mW) 125 Data rate (max) (Mbps) 540 Control interface Pin Operating temperature range (°C) -40 to 85
Function Cable driver Supply voltage (V) 3.3 Power consumption (mW) 125 Data rate (max) (Mbps) 540 Control interface Pin Operating temperature range (°C) -40 to 85
WQFN (RUM) 16 16 mm² 4 x 4
  • SMPTE 259M and SMPTE 344M Compliant
  • Data Rates to 540 Mbps
  • Supports DVB-ASI at 270 Mbps
  • Differential Input
  • 75Ω Differential Output
  • Adjustable Output Amplitude
  • Single 3.3V Supply Operation
  • Industrial Temperature Range: −40°C to +85°C
  • 125mW Typical Power Consumption
  • 16–pin WQFN Package
  • Footprint Compatible with the LMH0002SQ and the GS9078A.

All trademarks are the property of their respective owners.

  • SMPTE 259M and SMPTE 344M Compliant
  • Data Rates to 540 Mbps
  • Supports DVB-ASI at 270 Mbps
  • Differential Input
  • 75Ω Differential Output
  • Adjustable Output Amplitude
  • Single 3.3V Supply Operation
  • Industrial Temperature Range: −40°C to +85°C
  • 125mW Typical Power Consumption
  • 16–pin WQFN Package
  • Footprint Compatible with the LMH0002SQ and the GS9078A.

All trademarks are the property of their respective owners.

The LMH0001 SMPTE 259M / 344M Serial Digital Cable Driver is designed for use in SMPTE 259M / 344M serial digital video applications. The LMH0001 drives 75Ω transmission lines (Belden 8281, Belden 1694A or equivalent) at data rates up to 540 Mbps.

The output voltage swing of the LMH0001 is adjustable via a single external resistor.

The LMH0001 is powered from a single 3.3V supply. Power consumption is typically 125mW. The LMH0001 is available in a 16-pin WQFN package.

The LMH0001 SMPTE 259M / 344M Serial Digital Cable Driver is designed for use in SMPTE 259M / 344M serial digital video applications. The LMH0001 drives 75Ω transmission lines (Belden 8281, Belden 1694A or equivalent) at data rates up to 540 Mbps.

The output voltage swing of the LMH0001 is adjustable via a single external resistor.

The LMH0001 is powered from a single 3.3V supply. Power consumption is typically 125mW. The LMH0001 is available in a 16-pin WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet LMH0001 SMPTE 259M / 344M Serial Digital Cable Driver datasheet (Rev. C) 16 Apr 2013
Selection guide Broadcast and Professional Video Interface Solutions (Rev. E) 05 Apr 2017
Application note AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) 26 Apr 2013
Application note AN-2004 Replacing the CLC016 Reclocker with the LMH0026 (Rev. A) 26 Apr 2013
Application note AN-2059 Replacing the CLC001 Cable Driver with the LMH0001 (Rev. B) 26 Apr 2013
Application note AN-2145 Power Considerations for SDI Products (Rev. B) 26 Apr 2013
Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 26 Apr 2013
Application note Replacing the CLC012 Adaptive Cable Equalizer with the LMH0074 (Rev. A) 26 Apr 2013
Application note Replacing the CLC014 Adaptive Cable Equalizer with the LMH0074 (Rev. A) 26 Apr 2013
Application note High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems 12 Nov 2009
Design guide Broadcast Video Owner's Manual 17 Nov 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (RUM) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos