Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMH0340SQ/NOPB | ACTIVE | -40 to 85 | 18.55 | 1ku | WQFN (RHS) | 48 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | LMH0340SQE/NOPB | ACTIVE | -40 to 85 | 18.55 | 1ku | WQFN (RHS) | 48 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMH0340SQX/NOPB | ACTIVE | -40 to 85 | 18.55 | 1ku | WQFN (RHS) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 921 | 16 Apr 2013 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 50 | 26 Apr 2013 | 782 | |||
| 63 | 26 Apr 2013 | 1,239 | |||
| 1354 | 26 Apr 2013 | 1,743 | |||
| 56 | 26 Apr 2013 | 364 | |||
| 120 | 26 Apr 2013 | 404 | |||
| 69 | 26 Apr 2013 | 690 | |||
| 427 | 12 Nov 2009 | 672 | |||
| 770 | 20 Aug 2008 | 303 | |||
| 2869 | 18 Mar 2008 | 625 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TI Triple rate SDI module for Xilinx XtremeDSP starter platform | SDXILEVK | Evaluation Modules & Boards |
| Triple-Rate SDI and Video Clocking Daughter Card | SDALTEVK | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| Broadcast Video Support Code for LVDS Interface SDI SerDes | BROADCAST_VIDEO_SERDES_IP | Software Development Kits (SDK) |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart
