Datasheet
- LMH0344 3 Gbps HD/SD SDI Adaptive Cable Equalizer (Rev. L)
(PDF , 1134 KB) 15 Apr 2013 - View All Technical Documents
Device Uses
- SMPTE 424M, SMPTE 292M, SMPTE 344M, and SMPTE 259M Serial Digital Interfaces
- Serial Digital Data Equalization and Reception
- Data Recovery Equalization
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | LMH0344GR/NOPB | ACTIVE | -40 to 85 | 11.85 | 1ku | csBGA (NYA) | 25 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMH0344GRE/NOPB | ACTIVE | -40 to 85 | 11.85 | 1ku | csBGA (NYA) | 25 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH0344GRX/NOPB | ACTIVE | -40 to 85 | 11.85 | 1ku | csBGA (NYA) | 25 | View | 3500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMH0344SQ/NOPB | ACTIVE | -40 to 85 | 11.85 | 1ku | WQFN (RUM) | 16 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | | LMH0344SQE/NOPB | ACTIVE | -40 to 85 | 11.85 | 1ku | WQFN (RUM) | 16 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMH0344SQX/NOPB | ACTIVE | -40 to 85 | 11.85 | 1ku | WQFN (RUM) | 16 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH0307 | 3 Gbps HD/SD SDI Dual Output Cable Driver with Cable Detect | Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE | Dual Output SDI Cable Driver With Cable Detect |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1134 | 15 Apr 2013 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 50 | 26 Apr 2013 | 829 | |||
| 63 | 26 Apr 2013 | 1,320 | |||
| 1354 | 26 Apr 2013 | 1,898 | |||
| 82 | 26 Apr 2013 | 356 | |||
| 82 | 26 Apr 2013 | 334 | |||
| 120 | 26 Apr 2013 | 445 | |||
| 69 | 26 Apr 2013 | 793 | |||
| 427 | 12 Nov 2009 | 692 | |||
| 481 | 23 Oct 2008 | 290 | |||
| 770 | 20 Aug 2008 | 329 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5518 | 05 Apr 2012 | 2,135 | ||
| 1097 | 17 Nov 2006 | 746 |
External Articles (2)
| Title | Date |
|---|---|
| Jitter in Professional Video Systems | 24 Jan 2012 |
| With a Good Cable Equalizer, an Engineer can go far in this World | 24 Jan 2012 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMH0344 IBIS Model | IBIS Model | ZIP | 9 KB | 16 Jan 2012 | 125 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| SD3GDAEVK Evaluation Boards | SD3GDAEVK | Evaluation Modules & Boards |
| TI Triple rate SDI module for Xilinx XtremeDSP starter platform | SDXILEVK | Evaluation Modules & Boards |
Software (1)
|
SD344EVK User Files (ZIP 93 KB ) 127 views, 21 Feb 2012 |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| 3G-SDI HSMC Daughter Card | 3G-SDI-HSMC-REF | Texas Instruments |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 