LMH0344 3 Gbps HD/SD SDI Adaptive Cable Equalizer | TI.com

LMH0344 (ACTIVE) 3 Gbps HD/SD SDI Adaptive Cable Equalizer

 

Recommended alternative parts

  • LMH0394  -  3G SDI Cable Equalizer
  • LMH1219  -  12G SDI Cable Equalizer with Integrated Reclocker
  • LMH0318  -  3G SDI Reclocker with Integrated Cable Driver
  • LMH0324  -  3G SDI Dual Output Low Power Adaptive Cable Equalizer

Description

The LMH0344 3-Gbps HD – SD SDI Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, and ST 259.

The LMH0344 device implements DC restoration to correctly handle pathological data conditions. The equalizer may be driven in either a single-ended or differential configuration.

Additional features include separate carrier detect and output mute pins which may be tied together to mute the output when no signal is present. A programmable mute reference is provided to mute the output at a selectable level of signal degradation.

For applications using the 4:4:4:4 10 bits video format, the LMH0394 cable equalizer will provide better performance.

The device is available in two space-saving packages: a 4-mm × 4-mm 16-pin WQFN and even more space-efficient 3-mm × 3-mm 25-ball CS-BGA package.

Features

  • Compliant With ST 424, ST 292, ST 344, and ST
    259
  • Supports DVB-ASI at 270 Mbps
  • Wide Range of Data Rates: 125 Mbps to 2.97
    Gbps
  • Equalizes up to 120 Meters of Belden 1694A at
    2.97 Gbps, up to 140 Meters of Belden 1694A at
    1.485 Gbps, or up to 400 Meters of Belden 1694A
    at 270 Mbps
  • Equalizes up to 120m of Belden 1694A at 2.97
    Gbps With 0.3 UI Maximum Output Jitter
  • Manual Bypass and Output Mute With a
    Programmable Threshold
  • Single-Ended or Differential Input
  • 50-Ω Differential Outputs (Internal 50-Ω Pullups)
  • Single 3.3-V Supply Operation
  • 280-mW Typical Power Consumption
  • 16-Pin WQFN or 25-Ball CS-BGA Package
  • Industrial Temperature Range: –40°C to +85°C
  • HBM ESD Rating: 8 kV
  • WQFN Version Footprint Compatible With the
    LMH0044, LMH0384, and LMH0074
  • Replaces the Semtech GS2974A or GS2974B

Parametrics

Compare all products in SDI cable equalizers, drivers, reclockers & cross-points Email Download to Excel
Part number Order Function Supply voltage (V) Power consumption (mW) ESD HBM (kV) Data rate (Max) (Mbps) In/out count Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
LMH0344 Order now Equalizer     3.3     280     8     2970     1/1     -40 to 85     WQFN | 16
csBGA | 25    
16WQFN: 16 mm2: 4 x 4 (WQFN | 16)
25csBGA: 9 mm2: 3 x 3 (csBGA | 25)    
LMH0324 Order now Equalizer     1.8
2.5    
78     4.5     2970     1/2     -40 to 85     WQFN | 24     24WQFN: 16 mm2: 4 x 4 (WQFN | 24)    
LMH0384 Order now Equalizer     3.3     230     6.5     2970     1/1     -40 to 85     WQFN | 16     16WQFN: 16 mm2: 4 x 4 (WQFN | 16)    
LMH0395 Order now Equalizer     2.5     140     6     2970     1/2     -40 to 85     WQFN | 24     24WQFN: 16 mm2: 4 x 4 (WQFN | 24)