LMH0376
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3 Gbps HD/SD SDI Low Power Reclocker with Eye Monitor and 4:1 Input Mux

 

Models (1)

Title Category Type Date
LMH0376 IBIS Model IBIS Model ZIP 08 Oct 2012

Design kits & evaluation modules (1)

Name Part# Type
SD3GDAIII Evaluation Boards SD3GDAIII Evaluation Modules & Boards

Reference designs

Low Power 1:4 Distribution Amplifier for Serial Digital Interface Reference Design

The TIDA-00253 reference design is functionally an 1:4 SDI Distribution Amplifier with a USB interface to allow connection to a host computer and a graphical user interface (GUI) program which allows the configuration of the devices on the board to be changed as desired, and allows for SDI video eye (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation