Datasheet
- 3 Gbps HD/SD SDI Configurable I/O Adaptive Cable Equalizer / Cable Driver (Rev. G)
(PDF , 1137 KB) 15 Apr 2013 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMH0387SL/NOPB | ACTIVE | 12.80 | 1ku | TLGA (NPD) | 48 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | LMH0387SLE/NOPB | ACTIVE | 12.80 | 1ku | TLGA (NPD) | 48 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH0346 | 3 Gbps HD/SD SDI Reclocker with Dual Differential Outputs | Video: Broadcast & Professional - SERIAL DIGITAL INTERFACE | SDI Reclocker |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1137 | 15 Apr 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 63 | 26 Apr 2013 | 1,241 | |||
| 1354 | 26 Apr 2013 | 1,741 | |||
| 69 | 26 Apr 2013 | 484 | |||
| 69 | 26 Apr 2013 | 692 | |||
| 427 | 12 Nov 2009 | 671 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 472 | 05 Apr 2012 | 1,766 | ||
| 1188 | 20 Apr 2010 | 1,110 |
External Articles (1)
| Title | Date |
|---|---|
| Optimizing BNC PCB Footprint Designs for Digital Video Equipment | 24 Jan 2012 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| 3 Gbps HD SD SDI Configurable I O Adaptive Cable Equalizer Cable Driver Evaluation Board | SD387EVK | Evaluation Modules & Boards |
Software (2)
|
Analog LaunchPAD (ALP) Software (ZIP 23060 KB ) 138 views, 02 Aug 2012 |
||
|
SD387EVK Resources (ZIP 34 KB ) 113 views, 21 Feb 2012 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart 