LMH0395 3G HD/SD SDI Dual Output Low Power Extended Reach Adaptive Cable Equalizer | TI.com

LMH0395 (ACTIVE)

3G HD/SD SDI Dual Output Low Power Extended Reach Adaptive Cable Equalizer

 

Recommended alternative parts

  • LMH0356  -  3G SDI Reclocker with 4:1 Input Mux
  • LMH0387  -  3G SDI Configurable I/O (EQ/Cable Driver)
  • LMH0318  -  3G SDI Reclocker with Cable Driver
  • LMH0324  -  3G SDI Low Power Adaptive Cable Equalizer

Description

The LMH0395 3-Gbps HD/SD SDI Dual Output Low Power Extended Reach Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, ST 259, and DVB-ASI standards.

The LMH0395 device provides extended cable reach with improved immunity to crosstalk and ultra low power consumption. The equalizer includes active sensing circuitry that ensures robust performance and enhanced immunity to variations in the input signal launch amplitude. The LMH0395 offers power management to further reduce power consumption when no input signal is present.

The LMH0395 has two differential serial data outputs, increasing flexibility and eliminating the need for a fanout buffer on the output in many applications. The outputs may be independently enabled and controlled. The output drivers offer programmable de-emphasis for up to 40 inches of FR4 trace losses. The LMH0395 supports two modes of operation. In pin mode, the LMH0395 operates with control pins to set its operating state. In SPI mode, an optional SPI serial interface can be used to access and configure multiple LMH0395 devices in a daisy-chain configuration.

Features

  • ST 424, ST 292, ST 344, ST 259, and DVB-ASI Compliant(1)
  • Equalized Cable Lengths (Belden 1694A): 200 Meters at 2.97 Gbps, 220 Meters at 1.485 Gbps, and 400 Meters at 270 Mbps
  • Ultra-low Power Consumption: 140 mW (Dual Outputs), 115 mW (Single Output)
  • Dual Differential Outputs; Second Output Can Be Independently Powered Down
  • Power-Save Mode With Auto Sleep Control (17-mW Typical Power Consumption in Power-Save Mode)
  • Designed for Crosstalk Immunity
  • Output De-Emphasis to Compensate for FR4 Board Trace Losses
  • Digital and Analog Programmable MUTEREF Threshold
  • Optional SPI Register Access and Pin Mode Operation
  • Input Data Rates: 125 Mbps to 2.97 Gbps
  • Internally Terminated 100-Ω LVDS Outputs With Programmable Output Common-Mode Voltage and Swing
  • Programmable Launch Amplitude Optimization
  • Cable Length Indicator
  • Single 2.5-V Supply Operation
  • 24-Pin WQFN Package
  • Industrial Temperature Range: −40°C to +85°C

Parametrics

Compare all products in SDI cable equalizers, drivers, reclockers & cross-points Email Download to Excel
Part number Order Function Supply voltage (V) ESD HBM (kV) Data rate (Max) (Mbps) In/out count Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
LMH0395 Order now Equalizer     2.5     6     2970     1/2     -40 to 85     WQFN | 24     24WQFN: 16 mm2: 4 x 4 (WQFN | 24)    
LMH0324 Order now Equalizer     1.8
2.5    
4.5     2970     1/2     -40 to 85     WQFN | 24     24WQFN: 16 mm2: 4 x 4 (WQFN | 24)    
LMH0344 Order now Equalizer     3.3     8     2970     1/1     -40 to 85     WQFN | 16
csBGA | 25    
16WQFN: 16 mm2: 4 x 4 (WQFN | 16)
25csBGA: 9 mm2: 3 x 3 (csBGA | 25)    
LMH0384 Order now Equalizer     3.3     6.5     2970     1/1     -40 to 85     WQFN | 16     16WQFN: 16 mm2: 4 x 4 (WQFN | 16)