LMH1208 LMH1208 12G UHD-SDI Dual Cable Driver | TI.com

LMH1208
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
LMH1208 12G UHD-SDI Dual Cable Driver

 

More Information

For more information on the LMH1208 programming guide and IBIS-AMI models.  Request Now

Description

LMH1208 device is a 12G UHD-SDI low power dual output cable driver. It supports SMPTE video rates up to 11.88 Gbps, enabling UHD video for 4K/8K applications. The additional equalized 100-Ω driver output on the host-side can be used for monitoring or signal distribution purposes.

The programmable PCB input equalizer provides high frequency boost to reduce inter symbol interference (ISI) induced by PCB board trace. The integrated 75-Ω termination and return loss network at both cable driver outputs facilitate overall system design in meeting stringent SMPTE return loss requirements.

Input Signal Detect determines the presence of a valid signal at the input of the cable driver. This sensing feature may be used to alert the user of a system fault and activate a Power Save Mode, reducing the power consumption of the cable driver. The LMH1208 provides selectable slew rates for data rates up to 11.88 Gbps. The output slew rate and amplitude can be controlled by pin, SPI, or SMBus control.

The LMH1208 is powered from a single 2.5-V supply. It is offered in a small footprint 5 mm × 5 mm 32-pin WQFN package. The LMH1208 is pin compatible with the LMH1228 (12G Dual Cable Driver with Integrated Reclocker).

Features

  • Supports ST-2082-1 (12G), ST-2081-1 (6G), ST-424 (3G), ST-292 (HD), and ST-259 (SD)
  • Compatible with DVB-ASI and AES10 (MADI)
  • Dual differential output cable drivers
  • On-chip 75-Ω termination and return loss compensation network
  • Host-side equalized 100-Ω loop-back output
  • Programmable slew rate control on 75-Ω outputs
  • Programmable pre-emphasis and output amplitude on 75-Ω outputs
  • Programmable de-emphasis and output amplitude on 100-Ω output
  • Polarity inversion on 75-Ω and 100-Ω outputs
  • Automatic power save in absence of input signal
    • Power consumption: 25 mW (Typical)
  • Power-down control through ENABLE pin
  • Single 2.5-V supply
    • Power consumption: 200 mW (typical)
  • Programmable through pins, SPI, or SMBus interface
  • –40°C to +85°C operating temperature range
  • 5-mm × 5-mm, 32-pin WQFN package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Serial digital interface (SDI) Email Download to Excel
Part number Order Function Data rate (Max) (Gbps) Power consumption (mW) Control interface Package Group Package size: mm2:W x L (PKG) Operating temperature range (C)
LMH1208 Order now Cable driver     11.88     255     Pin
SMBus
SPI    
WQFN | 32     32WQFN: 25 mm2: 5 x 5 (WQFN | 32)     -40 to 85    
LMH1228 Order now Cable driver
Cable driver with reclocker    
11.88     315     Pin
SMBus
SPI    
WQFN | 32     32WQFN: 25 mm2: 5 x 5 (WQFN | 32)     -40 to 85