Datasheet
- LMH1981 Multi-Format Video Sync Separator (Rev. H)
(PDF , 1261 KB) 15 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMH1981MT/NOPB | ACTIVE | -40 to 85 | 4.89 | 1ku | TSSOP (PW) | 14 | View | 94 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | LMH1981MTX/NOPB | ACTIVE | -40 to 85 | 4.89 | 1ku | TSSOP (PW) | 14 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH1980 | Auto-Detecting SD/HD/PC Video Sync Separator | Video: Broadcast & Professional - VIDEO TIMING | Smaller Form Factor, Consumer Applications |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1261 | 15 Mar 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 79 | 03 May 2013 | 524 | |||
| 50 | 26 Apr 2013 | 784 | |||
| 3121 | 26 Apr 2013 | 530 | |||
| 2869 | 18 Mar 2008 | 627 | |||
| 539 | 02 Aug 2007 | 479 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 800 | 26 Apr 2013 | 467 | |||
| 1111 | 26 Apr 2013 | 851 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMH1981 IBIS Model | IBIS Model | ZIP | 54 KB | 21 May 2013 | 6 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| Evaluation Board for the LMH1981 Multi-Format Video Sync Separator | LMH1981MTEVAL | Evaluation Modules & Boards |
| High-Performance SMPTE Video Clock Module for Xilinx ML571 Serial Digital Video Board | ML571-1982CLK | Evaluation Modules & Boards |
| TI Triple rate SDI module for Xilinx XtremeDSP starter platform | SDXILEVK | Evaluation Modules & Boards |
Reference Designs (2)
| Description | Part # | Company |
|---|---|---|
| 3G-SDI HSMC Daughter Card | 3G-SDI-HSMC-REF | Texas Instruments |
| CTXIL671: 3G-SDI FMC | CTXIL671-3G-SDI-FMC-REF | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart 