LMH6518
- Gain Range: 40 dB
- Gain Step Size: 2 dB
- Combined Gain Resolution With Gsps ADCs:
8.5 mdB - Minimum Gain: −1.16 dB
- Maximum Gain: 38.8 dB
- −3 dB BW: 900 MHz
- Rise and Fall Time: <500 ps
- Recovery Time: <5 ns
- Propagation Delay Variation: 100 ps
- HD2 at 100 MHz: −50 dBc
- HD3 at 100 MHz: −53 dBc
- Input-Referred Noise (Maximum Gain): 0.98 nV/√Hz
- Overvoltage Clamps for Fast Recovery
- Power Consumption: Auxiliary Turned Off 1.1 W to 0.75 W
The LMH6518 device is a digitally controlled variable gain amplifier whose total gain is varied from −1.16 dB to 38.8 dB for a 40 dB range in 2-dB steps. The −3-dB bandwidth is 900 MHz at all gains. Gain accuracy at each setting is typically 0.1 dB. When used in conjunction with TI's Gsample/second (Gsps) ADC with adjustable full-scale (FS) range, the LMH6518 gain adjustment accommodates full scale input signals from 6.8 mVPP to 920 mVPP to get 700 mVPP nominal at the ADC input. The auxiliary output (+OUT AUX and −OUT AUX) follows the main output and is intended for use in oscilloscope trigger function circuitry but may have other uses in other applications.
The LMH6518 gain is programmed through a SPI-1 compatible serial bus. A signal path combined gain resolution of 8.5 mdB is achieved when the device's gain and the Gsps ADC’s FS input are both manipulated. Inputs and outputs are DC-coupled. The outputs are differential with individual common mode (CM) voltage control (for main and auxiliary outputs), and have a selectable bandwidth limiting circuitry (common to both main and auxiliary) of 20, 100, 200, 350, 650, 750 MHz or full bandwidth.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMH6518 900 MHz, Digitally Controlled, Variable Gain Amplifier datasheet (Rev. D) | PDF | HTML | 30 Sep 2016 |
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 | ||
Application note | AN-1718 Differential Amplifier Applications Up to 400 MHz (Rev. B) | 01 May 2013 | ||
Application note | AN-1719 Noise Figure Analysis Fully Differential Amplifier (Rev. A) | 01 May 2013 | ||
EVM User's guide | AN-1906 LMH6518 Evaluation Board (Rev. B) | 01 May 2013 | ||
Application note | Using High Speed Diff Amp to Drive ADCs (Rev. A) | 26 Apr 2013 | ||
More literature | Featured High Speed Differential Amplifiers | 23 Oct 2012 | ||
Application note | A Walk Along the Signal Path (High-Speed Signal Path) | 30 Mar 2005 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMH6518DESIGN-CALC — LMH6518 Application Information FS Gain ECM Calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
WQFN (RGH) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.