LMH6622

ACTIVE

Dual Wideband, Low Noise, 160MHz, Operational Amplifiers

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 320 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 80 Vn at flatband (typ) (nV√Hz) 1.6 Vn at 1 kHz (typ) (nV√Hz) 1.6 Iq per channel (typ) (mA) 4.3 Vos (offset voltage at 25°C) (max) (mV) 1.2 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 100 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 2.5 Iout (typ) (mA) 90 2nd harmonic (dBc) 90 3rd harmonic (dBc) 100 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 320 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 80 Vn at flatband (typ) (nV√Hz) 1.6 Vn at 1 kHz (typ) (nV√Hz) 1.6 Iq per channel (typ) (mA) 4.3 Vos (offset voltage at 25°C) (max) (mV) 1.2 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 100 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 2.5 Iout (typ) (mA) 90 2nd harmonic (dBc) 90 3rd harmonic (dBc) 100 Frequency of harmonic distortion measurement (MHz) 1
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • VS = ±6 V, TA = 25°C,
    Typical Values Unless Specified
  • Bandwidth (AV = +2) 160 MHz
  • Supply Voltage Range ±2.5 V to ±6 V;
    + 5 V to +12
  • Slew Rate 85V/µs
  • Supply Current 4.3 mA/amp
  • Input Common Mode Voltage −4.75 V to
    +5.7 V
  • Output Voltage Swing (RL = 100 Ω) ±4.6 V
  • Input Voltage Noise 1.6 nV/√Hz
  • Input Current Noise 1.5 pA/√Hz
  • Linear Output Current 90 mA
  • Excellent Harmonic Distortion 90 dBc
  • VS = ±6 V, TA = 25°C,
    Typical Values Unless Specified
  • Bandwidth (AV = +2) 160 MHz
  • Supply Voltage Range ±2.5 V to ±6 V;
    + 5 V to +12
  • Slew Rate 85V/µs
  • Supply Current 4.3 mA/amp
  • Input Common Mode Voltage −4.75 V to
    +5.7 V
  • Output Voltage Swing (RL = 100 Ω) ±4.6 V
  • Input Voltage Noise 1.6 nV/√Hz
  • Input Current Noise 1.5 pA/√Hz
  • Linear Output Current 90 mA
  • Excellent Harmonic Distortion 90 dBc

The LMH6622 is a dual high speed voltage feedback operational amplifier specifically optimized for low noise. A voltage noise specification of 1.6nV/√Hz, a current noise specification 1.5pA/√Hz, a bandwidth of 160 MHz, and a harmonic distortion specification that exceeds 90 dBc combine to make the LMH6622 an ideal choice for the receive channel amplifier in ADSL, VDSL, or other xDSL designs. The LMH6622 operates from ±2.5 V to ±6 V in dual supply mode and from +5 V to +12 V in single supply configuration. The LMH6622 is stable for AV ≥ 2 or AV ≤ −1. The fabrication of the LMH6622 on TI’s advanced VIP10 process enables excellent (160 MHz) bandwidth at a current consumption of only 4.3 mA/amplifier. Packages for this dual amplifier are the 8-lead SOIC and the 8-lead VSSOP.

The LMH6622 is a dual high speed voltage feedback operational amplifier specifically optimized for low noise. A voltage noise specification of 1.6nV/√Hz, a current noise specification 1.5pA/√Hz, a bandwidth of 160 MHz, and a harmonic distortion specification that exceeds 90 dBc combine to make the LMH6622 an ideal choice for the receive channel amplifier in ADSL, VDSL, or other xDSL designs. The LMH6622 operates from ±2.5 V to ±6 V in dual supply mode and from +5 V to +12 V in single supply configuration. The LMH6622 is stable for AV ≥ 2 or AV ≤ −1. The fabrication of the LMH6622 on TI’s advanced VIP10 process enables excellent (160 MHz) bandwidth at a current consumption of only 4.3 mA/amplifier. Packages for this dual amplifier are the 8-lead SOIC and the 8-lead VSSOP.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMH6622 Dual Wideband, Low Noise, 160 MHz, Operational Amplifiers datasheet (Rev. E) PDF | HTML 25 Jul 2014
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
Application note Transimpedance Amplifiers (TIA): Choosing the Best Amplifier for the job (Rev. A) 16 May 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
More literature Die D/S LMH6622 MDC Dual Wideband, Low Noise, 160Mhz, Op Amps 28 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730036 — Evaluation Board for High-Speed Dual Op Amp in the 8-Pin SOIC Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6622 PSPICE Model

SNOM129.ZIP (12 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos